Compare 0
Video tutorials
Global Site | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSEN op4B-4-090/1

630802
PSEN op4B-4-090/1
Safety light curtain, type 4, PL e, body protection Protected field height 900 mm, supply voltage 24 V, connector M12, sender: 4-pin , receiver 8-pin, with Muting function, Connection cable not supplied with the unit.

On request
on request
Certifications: CE, cULus Listed, TÜV
Sensor principle: Optical
Type in accordance with EC 61496: 4
Number of beams: 4
Resolution of safety device: 315 mm
Height of protected field: 915 mm
Operating range (m): 0,5 - 50,0
Reaction time: 16.00 ms
Number of OSSD outputs: 2
Blanking: No
Muting: Yes
Cascading: No
Supply voltage (V): 24,0
Supply voltage type: DC
Protection type, housing: IP65
Application in accordance with: EN 61496-1, IEC 61496-2
Width dimension: 35.0 mm
Height dimension: 1053.0 mm
Depth dimension: 41.2 mm
Gross weight: 4200 g
Net weight: 3600 g
Ambient temperature: -10 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded