Compare 0
Video tutorials
Global Site | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PNOZ pe1p

773900
PNOZ pe1p
Control module/base module Safety relays PNOZpower Plug-in terminals of screw type, width: 22.5 mm, UB 24 V DC.

On request
on request
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV
Width dimension: 22.5 mm
Height dimension: 94.0 mm
Depth dimension: 121.0 mm
Gross weight: 205 g
Net weight: 170 g
Ambient temperature: -10 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded