text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
34 Products found
PNOZ e1p 24VDC 2so
774130
GTIN: 4046548011999
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 safetyoutputs, 1 auxiliary output in SC technology, automatic/monitored start, UB = 24 V DC, width: 22.5 mm, plug-in terminals of screw type, monitoring of E-STOP, safety gates.

On request
PNOZ e1.1p 24VDC 2so
774133
GTIN: 4046548011968
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 safetyoutputs, 1 auxiliary output in SC technology, automatic/monitored start, UB = 24 V DC, width: 22.5 mm, plug-in terminals of screw type, connection between several devices, monitoring of E-STOP, safety gates, feedbackloop.

On request
PNOZ e1vp 300/24VDC 1so 1so t
774132
GTIN: 4046548011975
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 safetyoutputs + 1 auxiliary output of SC type, delayed, automatic/monitored start, UB = 24 V DC, width: 22.5 mm, plug-in terminals of screw type, connection between several devices, monitoring of E-STOP, safety gates.

On request
PNOZ e3vp 300/24VDC 1so 1so t
774138
GTIN: 4046548011920
Safety relay (standalone), inputs: 2-channel wiring with/without detection of shorts across contacts, (PSEN 2.1p/2.2p),outputs: 2 safety outputs + 1 auxiliary output of SC type, delayed, automatic/monitored start, UB = 24 V DC, width: 22.5 mm, plug-in terminals of screw type, connection between several devices, safety gate monitor.

On request
PNOZ e2.1p 24VDC 2so
774136
GTIN: 4046548011944
Safety relay (standalone), inputs: On the basis of the requirement class III C in accordance with EN 574, outputs: 2 safetyoutputs, 1 auxiliary output of SC type, UB = 24 V DC, width: 22.5 mm, plug-in terminals of screw type, automatic start, connection between several devices.

On request
PNOZ e3.1p 24VDC 2so
774139
GTIN: 4046548011913
Safety relay (standalone), inputs: 2-channel wiring with/without detection of shorts across contacts, (PSEN 2.1p/2.2p),outputs: 2 safety outputs, 1 auxiliary output in SC technology, automatic/monitored start, UB = 24 V DC, width: 22.5 mm, plug-in terminals of screw type, connection between several devices, safety gates, feedback loop.

On request
PNOZ e2.2p 24VDC 2so
774135
GTIN: 4046548011951
Safety relay (standalone), inputs: On the basis of the requirement class III A in accordance with EN 574, outputs: 2 safetyoutputs, 1 auxiliary output of SC type, UB = 24 V DC, width: 22.5 mm, plug-in terminals of screw type, automatic start, connection between several devices.

On request
PNOZ e3vp 10/24VDC 1so 1so t
774137
GTIN: 4046548011937
Safety relay (standalone), inputs: 2-channel wiring with/without detection of shorts across contacts, (PSEN 2.1p/2.2p),outputs: 2 safety outputs + 1 auxiliary output of SC type, delayed, automatic/monitored start, UB = 24 V DC, width: 22.5 mm, plug-in terminals of screw type, connection between several devices, safety gate monitor, evaluation device for safety sensor.

On request
PNOZ e1vp 10/24VDC 1so 1so t
774131
GTIN: 4046548011982
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 safetyoutputs, 1 auxiliary output in SC technology, delayed automatic/monitored start, UB = 24 V DC, width: 22.5 mm, plug-in terminals of screw type, connection between several devices, monitoring of E-STOP, safety gates, feedback loop.

On request
PNOZ e5.13p 24VDC 2so
774191
GTIN: 4046548011791
Safety relay (standalone), inputs: 1/2-channel wiring without detection of shorts across contacts, outputs: 2 safety outputs +2 auxiliary outputs of SC type, delayed, automatic/monitored start, UB = 24 V DC, width: 22,5 mm, plug-in terminals of screw type, internal AND connection for several devices, E-STOP and safety gatemonitor, evaluation device safety sensor.

On request
PNOZ e6vp 24VDC 4n/o 1so 1so t
774193
GTIN: 4046548011777
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 safetyoutputs + 1 auxiliary output of SC type, 4 N/O, automatic/monitored start, UB = 24 V DC, width: 45 mm, plug-in terminals of screw type, connection between several devices, monitoring of E-STOP, safety gates.

On request
PNOZ e7p 24VDC 2 so
774197
GTIN: 4046548055900
Safety relay (standalone), UB = 24 V DC, width: 22.5 mm, plug-in terminals of screw type, connection between several devices, for monitoring of 2 single beam light curtains.

On request
PNOZ e5.11p 24VDC 2so
774190
GTIN: 4046548011807
Safety relay (standalone), inputs: 1/2-channel wiring without detection of shorts across contacts, outputs: 2 safety outputs +2 auxiliary outputs of SC type, delayed, automatic/monitored start, UB = 24 V DC, width: 22.5 mm, plug-in terminals of screw type, internal AND connection for several devices, E-STOP and safety gatemonitor.

On request
PNOZ e4.1p 24VDC 2so
774180
GTIN: 4046548011838
Safety relay (standalone), inputs: 2-channel wiring with detection of shorts across contacts, outputs: 2 safety outputs + 1 auxiliary output of SC type, automatic/monitored start, UB = 24 V DC, width: 22.5 mm, plug-in terminals of screw type, connection between several devices, pressure sensitive mat evaluation.

On request
PNOZ e6.1p 24VDC 4n/o 2so
774192
GTIN: 4046548011784
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 safetyoutputs + 1 auxiliary output of SC type, 4 N/O, automatic/monitored start, UB = 24 V DC, width: 45 mm, plug-in terminals of screw type, connection between several devices, monitoring of E-STOP, safety gates.

On request
PNOZ e4vp 10/24VDC 1so 1so t
774181
GTIN: 4046548011821
Safety relay (standalone), inputs: 2-channel wiring with detection of shorts across contacts, outputs: 2 safety outputs + 1 auxiliary output of SC type, delayed, automatic/monitored start, UB = 24 V DC, width: 22.5 mm, plug-in terminals of screw type, connection between several devices, pressure sensitive mat evaluation.

On request
PNOZ e6vp C 24VDC 4n/o 1so 1so t
784193
GTIN: 4046548008784
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 safetyoutputs + 1 auxiliary outputs of SC type, 4 N/O, time-delayed, automatic/monitored start, UB = 24 V DC, width 45 mm, plug-in spring-loaded terminals, connection of several devices, E-STOP, safety gate monitor.

On request
PNOZ e5.13p C 24VDC 2so
784191
GTIN: 4046548008807
Safety relay (standalone), inputs: 1/2-channel wiring without detection of shorts across contacts, outputs: 2 safety outputs +2 auxiliary outputs of SC type, internal AND connection, automatic/monitored start, UB = 24 V DC, width 22.5 mm, plug-in spring-loaded terminals, connection of several devices, E-STOP & safety gate monitor, evaluation device safety sensor.

On request
PNOZ e8.1p 24VDC 2so
774198
GTIN: 4046548067019
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 safetyoutputs, 2 auxiliary output of SC type, UB = 24 V DC, width: 22.5 mm, automatic/monitored start, plug-in terminals of screw type, monitoring of E-STOP, safety gates, evaluation device for use combined with dynamised 2 wire evaluation PLID, only logical OR connection possible.

On request
PNOZ e8.1p C 24VDC 2so
784198
GTIN: 4046548067026
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 safetyoutputs, 2 auxiliary output of SC type, UB = 24 V DC, width: 22.5 mm, automatic/monitored start, plug-in terminals of screw type, monitoring of E-STOP, safety gates, evaluation device for use combined with dynamised 2 wire evaluation PLID, only logical OR connection possible.

On request
  • 1(current)
  • 2

Save basket

Create a new order or get an individual offer

Select intended use