text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PMI v426 MPI

Product ID: 263102
GTIN: 
Compact Touch Panel with 10.4" (26cm) Color TFT Display, 65536 colors @ 640x480 Pixel. Analogue resistive Touchscreen, Pilz XScale CPU Board 624MHz, 128MB RAM Interfaces: RS232, RS232/422/485, 4xUSB Host, USB Slave, 2xPS2, Audio (Line-In, Line-Out), PCMCIA, LPT, ext. VGA Ethernet 10/100MBit/s Runtime licence PMI-PRO included, unlimited I/O. 24VDC ...  More

This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.


Compact Touch Panel with 10.4" (26cm) Color TFT Display, 65536 colors @ 640x480 Pixel. Analogue resistive Touchscreen, Pilz XScale CPU Board 624MHz, 128MB RAM Interfaces: RS232, RS232/422/485, 4xUSB Host, USB Slave, 2xPS2, Audio (Line-In, Line-Out), PCMCIA, LPT, ext. VGA Ethernet 10/100MBit/s Runtime licence PMI-PRO included, unlimited I/O. 24VDC Options: Fieldbus: MPI Frontpanel: Standard

Approval CE  
cULus Listed  
 
Supply voltage (V) 24  V
Type of supply voltage U1 DC  
Power consumption DC 15  W
Display type TFT  
Display diagonal 10.4  Zoll
Display resolution 640 x 480  
Display colour depth 65536  
Type of touchscreen resistive  
RAM 128MB  
Number of USB host interfaces 4xUSB  
Number of Ethernet interfaces 1  
Fieldbus interface MPI  
Number of RS 232 interfaces 1  
External VGA interface VGA  
Ambient temperature 0 - 50  °C
Height dimension 227  mm
Width dimension 304  mm
Depth dimension 55  mm
Net weight 2520  g
Gross weight 3920  g
 
 
 

Obligatory accessories

power connector PMI (3 pcs)
power connector PMI (3 pcs) 269700
PMI, accessories, supply voltage connector set, 3-pin, for PMIvisu, PMIopen and PMImicro, 3-part, consisting of connector, socket and bracket.
seal for PMIvisu, PMIopen, PMImicro
seal for PMIvisu, PMIopen, PMImicro 269701
PMI, accessories, gasket, length 1500 mm, material foam rubber, 3 mm, for PMIvisu and PMIopen (sufficient for each one 15", 12", 10" or each two 6.5" and 5.7"), for PMImicro and PMImicro diag (sufficient for each 3x PMImciro diag).
Mounting Kit PMIvisu,PMIopen,PMImicro
Mounting Kit PMIvisu,PMIopen,PMImicro 310396
Fastening kit for all display sizes of devices PMIvisu, PMIopen, PMImicro.
PMI-PRO Editor full licence (D,GB,F,E,I)
PMI-PRO Editor full licence (D,GB,F,E,I) 310400
Programming software for PMI 2xx and PMIv 3xx, incl. full licence Software multilingual (German, English, French, Spanish, Italian).
PMI-PRO Editor Transferlic. (D,GB,F,E,I)
PMI-PRO Editor Transferlic. (D,GB,F,E,I) 310403
Editor Tool for PMI 2xx and PMIv 3xx, switchover licence included. Software multilanguage (english, french, spanish, italian)
PMI-PRO Editor Upgradelic. (D,GB,F,E,I)
PMI-PRO Editor Upgradelic. (D,GB,F,E,I) 310405
Editor Tool for PMI 2xx and PMIv 3xx, upgrade licence included. Software multilanguage (english, french, spanish, italian)
PMI-PRO/PMI-PRO open Demo (D,GB,F,E,I)

Optional accessories

Support PMI 4th Generation
Support PMI 4th Generation 263500
Stand for PMIvisu and PMIopen of 4. generation. For adding a device with 6.5", 10.4", 12.1"or 15.0" display.