Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"751014","name":"PNOZ s Set3spring loaded terminals 45mm","price":"0.00","currency":"INR","category":["A0200","A0200B0230","00100002007003","0010000200700380GB"]}
Actual product may vary
PNOZ s Set3spring loaded terminals 45mm
Product ID: 751014
GTIN: 4046548066715
Set of spare plug-in terminals, spring force technology, PU = each 1piece
X1/X2/X3 8-pin and X4 4-pin, for 45 mm housing.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Environment
| RoHS conformity | yes |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27371392 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000017 |
| ETIM Reference Feature | EC002498 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548066715 |
| Volume | 0.230 dm3 |
| Harmonized System Code | 85369010 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
