Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8C000190","name":"PMC brakeresistor FGFKQU31009/14R4/4500W","price":"0.00","currency":"EUR","category":["A0800","A0800B0810","00107002267166","0010700226716680US"]}

PMC brakeresistor FGFKQU31009/14R4/4500W
Product ID: 8C000190
Braking resistor for power supply PS6.
Technical data:
Type Steel-grid fixed resistor.
Resistance 14.4 Ohm.
Power 4500 W.
with temperature switch.
with UL certification.
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
UKCA cURus |
Technical data
Environmental data
Protection type, housing | IP20 |
Mechanical data
Height dimension | 355 mm |
Width dimension | 490 mm |
Depth dimension | 260 mm |
Net weight | 9500 g |
Gross weight | 9500 g |
Environment
WEEE classification (08/2018) | 0 not relevant |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27023131 |
GTIN | 4046548109900 |
Volume | 0 dm3 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |