text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
20 Products found
PSEN adapter M30 M12
532107
GTIN: 4046548110609
Mechanical adapter, to replace sensors with external thread M30 withsensors with external thread M12, scope of delivery: 2 adapters and 4 nuts

£17.31
PPTX25G
Z9000068
GTIN: 4046548110241
Tamper-proof protection for 6 hexagon socket screws, wrench size 25, PU 100 pieces

£52.11
PPHD030G
Z9000064
GTIN: 4046548110203
Tamper-proof protection for 6 hexagon socket screws, wrench size 3, PU 100 pieces

£52.11
PPHD040G
Z9000065
GTIN: 4046548110210
Tamper-proof protection for 6 hexagon socket screws, wrench size 4, PU 100 pieces

£52.11
PPHD050G
Z9000066
GTIN: 4046548110227
Tamper-proof protection for 6 hexagon socket screws, wrench size 5, PU 100 pieces

£52.11
PPHD060G
Z9000067
GTIN: 4046548110234
Tamper-proof protection for 6 hexagon socket screws, wrench size 6, PU 100 pieces

£52.11
PSEN Distanzplatte / spacer (10 pcs.)
534310
GTIN: 4046548003079
Spacer for PSEN 1.1 and PSEN 2.1, PU = 10 pieces.

£86.38
PSEN Winkel / bracket
532110
GTIN: 4046548003161
Mounting bracket PSENmag, PU = 1 piece.

£22.26
PSEN ix1 Interface for 4 PSEN 1
535120
GTIN: 4046548013474
Interface PSEN ix1 for connecting and evaluating several safety sensors n/o, n/o, dimensions 96 x 48 x 43.5 mm (H x W x D), connection type spring-loaded terminals.

£63.18
PSEN i1 Interface for 4 PSEN 2
535110
GTIN: 4046548013481
Interface module, for series connection of several PSENmag, 96 x 48 x 43.5mm (H x W x D), connection type spring-loaded terminals.

£44.61
PSEN reverse spacer (2 pcs.)
534320
GTIN: 4046548046229
Reverse mounting plate, for all PSEN square design, PU = 2 pieces.

£15.29
PSEN screw M5x10 10pcs
540311
GTIN: 4046548063097
One-way screws, one-way slot, M5x10, material stainless steel, PU = 10 pieces, suitable for actuator: PSEN cs1.x, PSEN cs2.x.

£3.48
PSEN screw M4x16 10pcs
540310
GTIN: 4046548063080
One-way screws, one-way slot, M4x16, material stainless steel, PU = 10 pieces, suitable for actuator: PSEN 1.1, PSEN 2.1, PSEN me1.x AS, PSENme4.

£3.48
PSEN screw M5x20 10pcs
540312
GTIN: 4046548063202
One-way screws, one-way slot, M5x20, material stainless steel, PU = 10 pieces, suitable for actuator: PSEN cs1.x, PSEN cs2.x, PSEN me1.x AR, PSEN me2.x, PSEN me3.x, PSEN sl.

£3.47
PSEN ma1.4 spacer (10 pcs.)
534311
GTIN: 4046548080506
Distance plate for PSEN ma1.4, VP = 10 piece, 5 pieces (534321) for actuator and 5 pieces (534310) for switch.

£87.98
PSEN screw M4x10 10pcs
540308
GTIN: 4046548081251
One-way screws, one-way slot, M4x10, material stainless steel, PU = 10 pieces, suitable for actuator: PSEN cs1.1, PSEN cs2.1, PSEN cs2.2.

£3.48
PSEN screw M4x12 10pcs
540309
GTIN: 4046548081268
One-way screws, one-way slot, M4x12, material stainless steel, PU = 10 pieces, suitable for actuator: PSEN cs1.1, PSEN cs2.1, PSEN cs2.2.

£3.48
PSEN screw M4x20 10pcs
540313
GTIN: 4046548081275
One-way screws, one-way slot, M4x20, material stainless steel, PU = 10 pieces, suitable for actuator: PSEN cs5.1n, PSEN cs5.1 M12/8, PSEN cs5.11, PSEN cs5.13, PSEN cs6.1n, PSEN cs6.2n, PSEN cs6.11, PSEN cs6.21.

£3.48
PSEN screw M4x26 10pcs
540314
GTIN: 4046548081831
One-way screws, one-way slot, M4x26, material stainless steel, PU = 10 pieces, suitable for actuator: PSENmag with spacer.

£3.48
PSEN ix0 F1 mag
535109
GTIN: 4046548094220
Control cabinet terminal, for single connection of PSEN ma1.3-22 M12/8VA (switch = 526247, unit = 506247).

£31.55

Save basket

Create a new order or get an individual offer

Select intended use