text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
60 Products found
PITreader
402255
GTIN: 4046548088908
PITreader base unit. RFID authentication system Content: Base unit, connector [402307]. Required accessories: PITreader key adapter.

£279.22
PITreader key adapter h
402308
GTIN: 4046548095005
1x PITreader horizontal key adapter + 1x nut. Required accessories for PITreader base unit [402255].

£53.70
PITmode fusion
402251
GTIN: 4046548095715
PITmode fusion. Authentication and functionally safe operating mode selection system in the package. Content: PITreader baseunit [402255], PIT m4SEU [402250], PITreader key adapter h [402308], connector set [402306]. 4 operating modes OM1 to OM4 and a special operating mode OM5. Key ID interface for transferring the Key ID number of the transponder key.

£518.76
PIT m4SEU
402250
GTIN: 4046548088915
PITmode safe evaluation unit. Safe evaluation unit for operating mode selection. 4 operating modes OM1 to OM4 and a special mode OM5. Key ID interface for transferring the Key ID number of the transponder key. Required accessories: PITreader base unit [402255] or PITreader S base unit [402256], PITreader key adapter. Optional accessories: Connector set [402306], PIT oe 4S [402311].

£251.76
PIT m4SEU terminal set spring load
402306
GTIN: 4046548093575
Connector set for safe evaluation device for operating mode selection:PIT m4SEU [402250]. Comprising 1 x 4-pin, 1 x 5-pin, 1 x 8-pin and 1 x 12- pin female connector strip in spring force version, straight cableoutlet.

£18.62
PITreader key ye g
402260
GTIN: 4046548095876
Transponder key for authentication system PITreader, authorisations freely configurable Colour: yellow Material: Plastic

£32.77
PITreader key ye 1
402261
GTIN: 4046548094053
Transponder key for authentication system PITreader, authorisation for operating mode 1 Colour: yellow Material: Plastic

£32.77
PITreader key ye 2
402262
GTIN: 4046548094060
Transponder key for authentication system PITreader, authorisation for operating modes 1 and 2 Colour: yellow Material: Plastic

£32.77
PITreader key ye 3
402263
GTIN: 4046548094077
Transponder key for authentication system PITreader, authorisation for operating modes 1, 2 and 3 Colour: yellow Material: Plastic

£32.77
PITreader key ye 4
402264
GTIN: 4046548094084
Transponder key for authentication system PITreader, authorisation for operating modes 1, 2, 3 and 4 Colour: yellow Material: Plastic

£32.77
PIT m3.2p
402230
GTIN: 4046548077803
PIT m3.2p

Phase-out article

PITmode electronic selector switch for installing the control station and to safe installing of 5 operating modes via a non-contact key and key selection. 4 operating modes OM1 to OM4 and a special mode OM5. Authorisation display via LEDs, Key ID interface for transferring the Key ID number of the transponder key. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

£315.21
PITreader key ye 5
402265
GTIN: 4046548094091
Transponder key for authentication system PITreader, authorisation for operating modes 1, 2, 3, 4 and 5 Colour: yellow Material: Plastic

£32.77
PITreader key ye 5 service
402269
GTIN: 4046548095906
Transponder key for authentication system PITreader, authorisation for operating modes 1, 2, 3, 4 and 5 (service) Colour: yellow Material: Plastic

£32.77
PIT m3.3p
402240
GTIN: 4046548069129
PIT m3.3p

Phase-out article

PITmode electronic selector switch for installing the control stationand to safe installing of 3 operating modes via a non-contact key and key selection. 4 operating modes OM1 and OM2 and a special mode OM5. Authorisation display via LEDs, Key ID interface for transferring the Key ID number of the transponder key. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

£233.47
PIT m3p terminal set spring load
402301
GTIN: 4046548065169
PITmode connector set for electronic operating mode selector switch PITm3p. Consisting of 1 x 8-pin and 1 x 10-pin female connector strip in spring force version.

£12.64
PIT m3.2p terminal set spring load
402302
GTIN: 4046548069143
PITmode connector set for electronic operating mode selector switch PITm3.2p. Consisting of 1 x 5-pin and 1 x 12-pin female connector strip in spring force version. Cable outlet straight.

£12.88
PIT m3.2p machine tools pictogram
402231
GTIN: 4046548077810
PITmode electronic selector switch for installing the control stationand to safe installing of 5 operating modes via a non-contact key and key selection. 4 operating modes OM1 to OM4 and a special mode OM5. Authorisation display via LEDs, Key ID interface for transferring the Key ID number of the transponder key. Pushbuttons with digits and pictograms for machine tools. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

£315.21
PIT m3.2p screw terminal set
402305
GTIN: 4046548077919
PITmode connector set for electronic operating mode selector switch PITm3.2p. Consisting of 1 x 5-pin and 1 x 13-pin female connector strip in spring force version. Cable outlet straight.

£12.88
PIT m3.2p screw terminal set angled
402303
GTIN: 4046548077834
PITmode connector set for electronic operating mode selector switch PITm3.2p. Consisting of 1 x 5-pin and 1 x 13-pin female connector strip in spring force version. Cable outlet 90° angled.

£12.88
PIT m3.3p machine tools pictogram
402241
GTIN: 4046548078411
PITmode electronic selector switch for installing the control stationand to safe installing of 3 operating modes via a non-contact key and key selection. 4 operating modes OM1 and OM2 and a special mode OM5. Authorisation display via LEDs, Key ID interface for transferring the Key ID number of the transponder key. Pushbuttons with digits and pictograms for machine tools. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

£233.47
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use