Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"G1000001","name":"PIT gb LLLE","price":"159.77","currency":"GBP","category":["A0600","A0600B0600","00104002147149","0010400214714980RN"]}
Actual product may vary
PIT gb LLLE
Product ID: G1000001
PITgatebox (pushbutton unit), pre-assembled housing with
control elements and E-STOP, 40 mm width, box with E-STOP (2 NC)
and 3 illuminated pushbuttons (1 NO each), connection 12-pin M12
connector, IP... More
Your Price
£159.77
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
PITgatebox (pushbutton unit), pre-assembled housing with control elements and E-STOP, 40 mm width, box with E-STOP (2 NC) and 3 illuminated pushbuttons (1 NO each), connection 12-pin M12 connector, IP65, incl. colour covers in colours GN, BU, RD, YE plus transparent
General data
Approval |
CE
UL/cUL UKCA EAC (Eurasian) |
Self-monitored | nein |
Lamp | LED |
Lamp colour | weiß |
Technical data
Electrical data
Supply voltage (V) |
24
24 |
Type of supply voltage U1 | DC |
Power consumption DC | 12 |
Min. contact current | 1 |
Emergency stop
Number, E-STOP N/C | 2 |
Release type emergency stop | Drehentriegelung |
Switch cap. E-STOP to standard | EN 60947-5-1 |
Contact material E-STOP | Ag |
Push button
Number, pushbutton | 3 |
Number of pushbutton N/O | 3 |
Switch cap. p/b to standard | EN 60947-5-1 |
Contact material pushbutton | Ag |
Environmental data
Ambient temperature |
-20
60 |
Climatic suitability standard | EN 60068-2-78 |
Humidity rating | 93 % r. h. at 40 °C |
Vibration to standard ... | EN 60947-5-2 |
Acc. shock to standard1 | 30g |
Clearance & creepage dist. to | EN 60947-1 |
Overvoltage category | III |
Pollution degree clear.&creep. | 3 |
Protection type, housing | |
UL enclosure type | Type 1 |
Mechanical data
Mounting position | any |
Connection type | M12, 12pol. male |
Housing material | Zn |
Height dimension | 293 |
Width dimension | 40 |
Depth dimension | 40 |
Net weight | 800 |
Gross weight | 1200 |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85365019 |
UNSPSC 25 | 39122205 |
EAN-Code | 4046548088922 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371228 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000017 |
ETIM Reference Feature | EC001028 |
Volume | 0 |
Installation accessories
PSEN op cable axial M12 12-pole 50m
631085
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 12-pin,socket
straight M12, on open line end, A-coded, cable length: 50m
£155.82
PSEN op cable axial M12 12-pole 30m
631084
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 12-pin,socket
straight M12, on open line end, A-coded, cable length: 30m
£101.42
PSEN op cable axial M12 12-pole 20m
631083
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 12-pin,socket
straight M12, on open line end, A-coded, cable length: 20m
£82.45
PSEN op cable axial M12 12-pole 10m
631082
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 12-pin,socket
straight M12, on open line end, A-coded, cable length: 10m
£52.04
PSEN op cable axial M12 12-pole 5m
631081
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 12-pin,socket
straight M12, on open line end, A-coded, cable length: 5m
£36.31
PSEN op cable axial M12 12-pole 3m
631080
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 12-pin,socket
straight M12, on open line end, A-coded, cable length: 3m
£29.55
Optional accessories
PIT gb color cover wh s1
G1000013
PITgatebox coloured discs for the illuminated pushbuttons, white, IECstart icon,
pack of 10
£18.32
PIT gb color cover wh s2
G1000014
PITgatebox coloured discs for the illuminated pushbuttons, white, IEC ONicon,
pack of 10
£18.32
PIT gb color cover wh s3
G1000015
PITgatebox coloured discs for the illuminated pushbuttons, white, IEC
unlocking icon, pack of 10
£18.32
PIT gb color cover wh s4
G1000016
PITgatebox coloured discs for the illuminated pushbuttons, white, IEClocking icon,
pack of 10
£18.32
PIT gb color cover bl s5
G1000017
PITgatebox coloured discs for the illuminated pushbuttons, blue, IECrequest icon,
pack of 10
£18.32
PIT gb color cover bl s6
G1000018
PITgatebox coloured discs for the illuminated pushbuttons, blue, IECreset icon,
pack of 10
£18.32
PIT gb color cover bl s4
G1000019
PITgatebox coloured discs for the illuminated pushbuttons, blue, IEClocking icon,
pack of 10
£18.32
£5.04
Obligatory accessories
PSEN cable M12-12sf 50m
570356
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
open line end, A-coded, cable length: 50m
£103.98
PSEN cable M12-12sf 20m
570354
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
open line end, A-coded, cable length: 20m
£61.14
PSEN cable M12-12sf 30m
570355
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
open line end, A-coded, cable length: 30m
£76.13
PSEN cable M12-12sf 5m
570352
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
open line end, A-coded, cable length: 5m
£32.23
PSEN cable M12-12sf 10m
570353
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
open line end, A-coded, cable length: 10m
£41.87
PSEN cable M12-12sf 2m
570350
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
open line end, A-coded, cable length: 2m
£25.81
PSEN cable M12-12sf 3m
570351
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
open line end, A-coded, cable length: 3m
£27.94
Suitable for
PSEN ml b 1.1 unit
570400
Safety guard locking device PSENmlock, coded, with safety switch and
actuator, with guard locking, with power reset, 8-pin M12 maleconnector, 0.23
m cable, single connection
£329.90
PSEN ml s 1.1 unit
570406
Safety guard locking device PSENmlock, coded, with safety switch and
actuator, with guard locking, with power reset, 12-pin M12 maleconnector,
0.23 m cable, series connection
£331.99
PSEN sl-1.0p 1.1 / PSEN sl-1.0 1unit
570600
Safety locking device PSENslock, coded, with electromagnetic
guard locking, with safety switch and actuator (standard), guard locking
for process protection, holding force 1000 N, 8-pin M12 male connector,
series connection
£485.49
PSEN sl-0.5p 1.1 / PSEN sl-0.5 1unit
570500
Safety locking device PSENslock, coded, with electromagnetic
guard locking, with safety switch and actuator (standard), guard locking
for process protection, holding force 500 N, 8-pin M12 male connector,
series connection
£366.96