Compare 0
Video tutorials
Finland | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PIT m3 key2 mode 3

402283
PIT m3 key2 mode 3
PITmode transponder key for electronic mode switch PIT m3.xp; Material: plastic actuator; Qualification modes 1/2/3

Available ex-stock
Availability
Quantity
Available from
1 PC
2019-07-24
Certifications: CE, TÜV
Width dimension: 35.0 mm
Height dimension: 8.6 mm
Depth dimension: 60.2 mm
Gross weight: 10 g
Net weight: 9 g
Ambient temperature: -20 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded