Compare 0
Video tutorials
Finland | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PIT m3.2p

402230
PIT m3.2p
PITmode electronic selector switch for control panel installation and for safe selection of 5 operating modes via a non-contact key and selection of buttons.

Available ex-stock
Availability
Quantity
Available from
1 PC
2019-07-19
Certifications: CE, cULus Listed, TÜV, FCC, IC
Width dimension: 98.0 mm
Height dimension: 55.0 mm
Depth dimension: 43.0 mm
Gross weight: 260 g
Net weight: 140 g
Ambient temperature: -20 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded