text.skipToContent text.skipToNavigation
Chiudi 

Pilz International



Seleziona una lingua o cambia paese
Selezionare il paese per visualizzare il contenuto nazionale
  • 1(current)
  • 2
  • 3
194 Prodotti trovati
PNOZ m B0
772100
GTIN: 4046548059137
Configurable safe small controllers PNOZmulti 2, base unit, expandable, 20 safe digital inputs, 4 safe semiconductor outputs.

Su richiesta
PNOZ m B1
772101
GTIN: 4046548069419
Configurable safe small controllers PNOZmulti 2 base unit, expandable, Ethernet interface with switch, USB 20 memory.

Su richiesta
PNOZ m B1 Burner
772102
GTIN: 4046548096514
Configurable safe small controllers PNOZmulti 2, base unit, expandable, communication connection, 2 Ethernet interfaces, USB memory, specifically for burner applications.

Su richiesta
PNOZ m EF 16DI
772140
GTIN: 4046548069655
Configurable safe small controllers PNOZmulti 2, expansion module, 16 safe digital inputs.

Su richiesta
PNOZ m EF 4AI
772160
GTIN: 4046548069624
Configurable safe small controllers PNOZmulti 2, expansion module, 4 safe analogue inputs, 4..20 mA.

Su richiesta
PNOZ m EF 8DI4DO
772142
GTIN: 4046548069402
Configurable safe small controllers PNOZmulti 2, expansion module, 8 safe digital inputs, 4 safe semiconductor outputs.

Su richiesta
PNOZ m EF 4DI4DOR
772143
GTIN: 4046548069631
Configurable safe small controllers PNOZmulti 2, expansion module, 4 safe digital inputs, 4 safe relay outputs.

Su richiesta
PNOZ m EF 8DI2DOT
772144
GTIN: 4046548069648
Configurable safe small controllers PNOZmulti 2, expansion module, 8 safe inputs, 2 safe dual-pole semiconductor outputs.

Su richiesta
PNOZ m EF 1MM
772170
GTIN: 4046548069600
Configurable safe small controllers PNOZmulti 2, expansion module, safe monitoring of 1 axis.

Su richiesta
PNOZ m EF 2MM
772171
GTIN: 4046548069617
Configurable safe small controllers PNOZmulti 2, expansion module, safe monitoring of 2 axes.

Su richiesta
PNOZ m ES 14DO
772181
GTIN: 4046548085129
Configurable safe small controllers PNOZmulti 2, expansion module, 14 semiconductor outputs for standard applications.

Su richiesta
PNOZ m EF Multi Link
772120
GTIN: 4046548069693
Configurable safe small controllers PNOZmulti 2, expansion module safe connection of 2 configurable safe small controllers PNOZmulti 2.

Su richiesta
PNOZ m EF PDP Link
772121
GTIN: 4046548069686
Configurable safe small controllers PNOZmulti 2, expansion module, safe decentralised I/O modules.

Su richiesta
PNOZ m EF SafetyNET
772122
GTIN: 4046548081220
Configurable safe small controllers PNOZmulti 2, safe communication module SafetyNET p RTFL for PNOZ m Bx.

Su richiesta
PNOZ m ES Profinet
772138
GTIN: 4046548069525
Configurable safe small controllers PNOZmulti 2, fieldbus module, Profinet.

Su richiesta
PNOZ m ES Profibus
772132
GTIN: 4046548069518
Configurable safe small controllers PNOZmulti 2, fieldbus module, Profibus.

Su richiesta
PNOZ m ES EtherCAT
772136
GTIN: 4046548069495
Configurable safe small controllers PNOZmulti 2, fieldbus module, EtherCAT.

Su richiesta
PNOZ m ES EtherNet/IP
772137
GTIN: 4046548069501
Configurable safe small controllers PNOZmulti 2, fieldbus module, EtherNet/IP.

Su richiesta
PNOZ m ES Powerlink
772119
GTIN: 4046548071726
Configurable safe small controllers PNOZmulti 2, fieldbus module, POWERLINK.

Su richiesta
PNOZ m ES CANopen
772134
GTIN: 4046548069563
Configurable safe small controllers PNOZmulti 2, fieldbus module, CANopen.

Su richiesta
  • 1(current)
  • 2
  • 3

Salvare carrello acquisti

Creare un nuovo ordine o per ricevere un'offerta personalizzata.

Seleziona la destinazione d'uso