text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
42 Products found
PSSu BP-C 2/16 S
312630
GTIN: 4046548018431
PSSu, base module for electronic modules, periphery, C-rail, 2-row, 4 connection levels, 16 terminals, screw connection.

On request
PSSu BS 2/8 S
312656
GTIN: 4046548018356
PSSu, base module for supply voltage modules, infeed module supply, infeed periphery supply, infeed C-rail, 2-row, 4 connection levels, 8 terminals, screw connection. Only for use as first module after the head module in system environment A and after theremote station PSSu XR F-T!

On request
PSSu BP-C 1/12 S
312620
GTIN: 4046548027167
PSSu, base module for electronic modules, periphery, C-rail, 1-row, 6 connection levels, 12 terminals, screw connection.

On request
PSSu BS 1/8 C
312651
GTIN: 4046548018400
PSSu, base module for supply voltage modules, infeed module supply, infeed periphery supply, infeed C-rail, 1-row, 4 connection levels, 8 terminals, spring-loaded connection. Only for useas first module after the head module in system environment A and after theremote station PSSu XR F-T!

On request
PSSu BP-C 2/16 C
312631
GTIN: 4046548018424
PSSu, base module for electronic modules, periphery, C-rail, 2-row, 4 connection levels, 16 terminals, spring-loaded connection.

On request
PSSu BS 1/8 S
312650
GTIN: 4046548018417
PSSu, base module for supply voltage modules, infeed module supply, infeed periphery supply, infeed C-rail, 1-row, 4 connection levels, 8 terminals, screw connection. Only for use as first module after the head module in system environment A and after theremote station PSSu XR F-T!

On request
PSSu BP-C 1/12 C
312621
GTIN: 4046548027174
PSSu, base module for electronic modules, periphery, C-rail, 1-row, 6 connection levels, 12 terminals, spring-loaded connection.

On request
PSSu BS-R 2/8 S
312654
GTIN: 4046548018370
PSSu, base module for supply voltage modules, infeed module supply, infeed periphery supply, infeed C-rail, 2-row, 4 connection levels, 8 terminals, screw connection. Only to refresh the supply voltage and to form supply groups!

On request
PSSu BS 2/8 C
312657
GTIN: 4046548018349
PSSu, base module for supply voltage modules, infeed module supply, infeed periphery supply, infeed C-rail, 2-row, 4 connection levels, 8 terminals, spring-loaded connection. Only for useas first module after the head module in system environment A and after theremote station PSSu XR F-T!

On request
PSSu BP-C 1/8 C-J
312613
GTIN: 4046548056778
PSSu, base module for electronic modules, periphery, C-rail, 1-row, 4 connection levels, 8 terminals, spring-loaded connection, cold junction compensation with integral Pt1000.

On request
PSSu BP 1/12 C
312619
GTIN: 4046548046182
PSSu, base module for electronic modules, periphery, 1-row, 6 connection levels, 12 terminals, spring-loaded connection.

On request
PSSu BP-C1 1/12 C
312623
GTIN: 4046548058482
PSSu, base module for electronic modules, periphery, C-rail, 1-row, 6 connection levels, 12 terminals, spring-loaded connection. All theinternal 7 signals are present at the terminals!

On request
PSSu BP 1/8 C-J
312603
GTIN: 4046548056754
PSSu, base module for electronic modules, periphery, 1-row, 4 connection levels, 8 terminals, spring-loaded connection, cold junctioncompensation with integral Pt1000.

On request
PSSu BP-C 1/8 C
312611
GTIN: 4046548018448
PSSu, base module for electronic modules, periphery, C-rail, 1-row, 4 connection levels, 8 terminals, spring-loaded connection.

On request
PSSu BP-C 1/8 S-J
312612
GTIN: 4046548056761
PSSu, base module for electronic modules, periphery, C-rail, 1-row, 4 connection levels, 8 terminals, screw connection, cold junctioncompensation with integral Pt1000.

On request
PSSu BP 2/16 C
312629
GTIN: 4046548046205
PSSu, base module for electronic modules, periphery, 2-row, 4 connection levels, 16 terminals, spring-loaded connection.

On request
PSSu BS-R 2/8 C
312655
GTIN: 4046548018363
PSSu, base module for supply voltage modules, infeed module supply, infeed periphery supply, infeed C-rail, 2-row, 4 connection levels, 8 terminals, spring-loaded connection. Only torefresh the supply voltage and to form supply groups!

On request
PSSu BP 1/12 S
312618
GTIN: 4046548046175
PSSu, base module for electronic modules, periphery, 1-row, 6 connection levels, 12 terminals, screw connection.

On request
PSSu BP 2/16 S
312628
GTIN: 4046548046199
PSSu, base module for electronic modules, periphery, 2-row, 4 connection levels, 16 terminals, screw connection.

On request
PSSu BP-C1 1/12 S
312622
GTIN: 4046548058475
PSSu, base module for electronic modules, periphery, C-rail, 1-row, 6 connection levels, 12 terminals, screw connection. All the internal 7signals are present at the terminals!

On request
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use