text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
114 Products found
PSEN ma1.1p-12/PSEN1.1-10/3mm/ix1/1unit
506412
GTIN: 4046548066807
Magnetic safety switch 2 n/o, 4-pin M8 male connector, square design, IP67, switching distance 3 mm for series connection with PSEN ix1, height design 13 mm, PU = 1 sensor with actuator.

On request
PSEN 1.1-10 / 1  actuator
514110
GTIN: 4046548003390
Actuator for magnetic safety switch, square design, IP67, operating distance 3 mm, height design 13 mm, PU = 1 actuator.

On request
PSEN ma1.3a-20/PSEN ma1.3-08/8mm/1unit
506220
GTIN: 4046548049770
Magnetic safety switch 3 n/o, round M12 design, IP67, operating distance 8 mm, PU = 1 piece with M12 actuator coded, with 5 m cable (PUR).

On request
PSEN ma1.1p-10/PSEN1.1-10/3mm/1unit
506411
GTIN: 4046548066791
Magnetic safety switch 2 n/o, 4-pin M8 male connector, square design, IP67, switching distance 3 mm, height design 13 mm, PU = 1 sensor with actuator.

On request
PSEN 1.1p-20/PSEN 1.1-20/8mm/  1unit
504220
GTIN: 4046548003543
Magnetic safety switch 2 n/o, 4-pin M8 male connector, square design, height design 13 mm, switching distance 8 mm, PU = 1 piece with actuator.

On request
PSEN ma1.4a-51/PSEN ma1.4-10mm/ 1unit
506326
GTIN: 4046548060416
Magnetic safety switch 2 n/o, auxiliary contact n/o, square design, LED, IP6K9K, switching distance 10 mm, 5 m cable, height design18 mm, PU = 1 sensor with actuator.

On request
PSEN 1.1p-22/PSEN 1.1-20/8mm/ix1/  1unit
504222
GTIN: 4046548003536
Magnetic safety switch 2 n/o, 4-pin M8 male connector, square design, height design 13 mm, IP67, operating distance 8 mm, for applications with PSEN ix1, PU = 1 piece with actuator.

On request
PSEN 1.2p-25/PSEN 1.2-20/8mm/ATEX/ix1
505225
GTIN: 4046548003437
Magnetic safety switch PSENmag, with safety switch and round actuator, ATEX certificate, 4-pin M8 male connector, series connection, incl. 1 pair CABLE/M8/CLIP to secure 1 M8 plug-in connector

On request
PSEN 1.1b-25/PSEN1.1-20/8mm/10m/EX/1unit
504251
GTIN: 4046548044775
Magnetic safety switch 2 n/o, square design, height design 13 mm, IP6K9K, operating distance 8 mm, for applications withPSEN ix1, PU = 1 piece with actuator, with 10 m cable (PUR), ATEX approval.

On request
PSEN 1.2p-23/PSEN 1.2-20/8mm/ATEX/ 1unit
505223
GTIN: 4046548003444
Magnetic safety switch PSENmag, with safety switch and round actuator, ATEX certificate, 4-pin M8 male connector, incl. 1 pair CABLE/M8/CLIP to secure 1 M8 plug-in connector

On request
PSEN 1.1b-22/PSEN 1.1-20 /8mm/10m/ix1/1u
504229
GTIN: 4046548026689
Magnetic safety switch 2 n/o, square design, height design 13 mm, IP6K9K, operating distance 8 mm, for applications withPSEN ix1, PU = 1 piece with actuator, with 10 m cable (PUR).

On request
PSEN 1.1b-23/PSEN1.1-20/8mm/10m/EX/1unit
504250
GTIN: 4046548044768
Magnetic safety switch 2 n/o, square design, height design 13 mm, IP6K9K, operating distance 8 mm, PU = 1 piece withactuator, with 10 m cable (PUR), ATEX approval.

On request
PSEN 1.2p-22/PSEN 1.2-20/8mm/ix1/  1unit
505222
GTIN: 4046548003451
Magnetic safety switch 2 n/o, 4-pin M8 male connector, round M30 design, IP67, switching distance 8 mm for applications with PSENix1,PU = 1 piece with actuator.

On request
PSEN 1.1p-23/PSEN 1.1-20/8mm/ATEX/ 1unit
504223
GTIN: 4046548003529
Magnetic safety switch PSENmag, with safety switch and square actuator, ATEX certificate, 4-pin M8 male connector, incl. 1 pair CABLE/M8/CLIP to secure 1 M8 plug-in connector

On request
PSEN ma1.3b-22/PSEN ma1.3-08/8mm/1unit
506223
GTIN: 4046548049824
Magnetic safety switch 3 n/o, round M12 design, IP67, operating distance 8 mm, for applications with PSEN ix1, PU = 1 piecewith M12 actuator coded, with 10 m cable (PUR).

On request
PSEN 1.2p-20/PSEN 1.2-20/8mm/  1unit
505220
GTIN: 4046548003468
Magnetic safety switch 2 n/o, 4-pin M8 male connector, round M30 design, IP67, switching distance 8 mm, PU = 1 piece with actuator.

On request
PSEN ma1.3a-22/PSEN ma1.3-08/8mm/1unit
506221
GTIN: 4046548049787
Magnetic safety switch 3 n/o, round M12 design, IP67, operating distance 8 mm, for applications with PSEN ix1, PU = 1 piecewith M12 actuator coded, with 5 m cable (PUR).

On request
PSEN ma1.3p-20/PSEN ma1.3-08/8mm/1unit
506226
GTIN: 4046548049749
Magnetic safety switch 3 n/o, M8 male connector, round M12 design, IP67, operating distance 8 mm, PU = 1 piece with M12 actuator coded.

On request
PSEN 1.1a-20/PSEN 1.1-20 /8mm/5m/1unit
504226
GTIN: 4046548026627
Magnetic safety switch 2 n/o, square design, height design 13 mm, IP6K9K, switching distance 8 mm, PU = 1 piece withactuator, with 5 m cable (PUR).

On request
PSEN ma1.3b-20/PSEN ma1.3-08/8mm/1unit
506222
GTIN: 4046548049817
Magnetic safety switch 3 n/o, round M12 design, IP67, operating distance 8 mm, PU = 1 piece with M12 actuator coded, with 10 m cable (PUR).

On request
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use