text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PDP67 PN 6FDI 6FDIO 2FDOTP

Product ID: 4R000001
GTIN: 4046548088083
PDP67, device, protection type IP67, control system I/O, failsafe and standard, 2 M12 ports, PROFINET IO DEVICE with PROFIsafe, Conformance Class C (CC-C), PROFIenergy, IRT/RT, data set I&M 0 and 1-4, digital inputs and outputs, 6/12 inputs, test pulse outputs with 24 V DC 0.25 A, 6/0 outputs, semiconductor, 0.5 A, single-pole, positive-switching, ...  More

Item

Your Price

Kr.6,854.00

Save basket

Create a new order or get an individual offer

Select intended use

PDP67, device, protection type IP67, control system I/O, failsafe and standard, 2 M12 ports, PROFINET IO DEVICE with PROFIsafe, Conformance Class C (CC-C), PROFIenergy, IRT/RT, data set I&M 0 and 1-4, digital inputs and outputs, 6/12 inputs, test pulse outputs with 24 V DC 0.25 A, 6/0 outputs, semiconductor, 0.5 A, single-pole, positive-switching, short circuit proof, protected against overload, 2 outputs,semiconductor, 2 A, dual-pole, switches to 24 V (O0+) And 0 V (O0-), short circuit proof, protectedagainst overload, supply voltage, infeed device supply 24 V DC 16 A, infeed load supply 24 V DC 16 A, potential isolation, connection functionalearth.

Approval CE  
UKCA  
cULus Listed  
EAC (Eurasian)  
TÜV  
Application range Failsafe  
 
Purpose of U1 Device supply  
Supply voltage (V) 24  
24  
Type of supply voltage U1 DC  
Power consumption DC 480  
Potential isolation U1 Yes  
Purpose of U2 Load supply  
Supply voltage U2 24  
24  
Type of supply voltage U2 DC  
Tolerance of U2 -30 %/+25 %  
Potential isolation U2 Yes  
Number of digital inputs 6  
12  
Signal level at input at 0 -3 - +5 VDC  
DC voltage at input 24 V DC  
Input type to EN 61131-2 1, 3  
Software filter time 0 ms ... 10 ms  
Potential isolation input Yes  
Voltage supply to inputs Device Supply  
Supply to 1pole outputs Device Supply  
Potential isolation of S/C O Yes  
S/C output short circuit proof Yes  
Perm. load 1pole Output Resistive  
Inductive  
Capacitive  
Number 2-pin SC outputs 2  
Supply to 2pole outputs Load supply  
SC outp. 2p. short circ.-proof YES  
Number of test pulse outputs 12  
PROFINET IO specification V2.33  
PROFINET conformance classes C  
PROFIsafe version V2.6  
Settable trans.rate PROFINET 100 MBit/s  
Trans. rate setting PROFINET Automatic  
PROFINET certification PNO  
PROFINET manufacturer ID 092Fh  
Connector type PROFINET i/f M12  
PROFINET type IO device  
Climatic suitability to ... EN 60068-2-30  
EN 60068-2-2  
EN 60068-2-1  
EN 60068-2-78  
EN 60068-2-14  
Ambient temperature standard EN 60068-2-14  
Ambient temperature -30  
70  
Ambient temp. with UL
Storage temperature standard EN 60068-2-1/-2  
Climatic suitability standard EN 60068-2-78  
Humidity rating 93 % r. h. at 40 °C  
Condensation permitted? Briefly  
Perm. operating height ASL 5000 m  
EMC to standard ... EN 61131-2 (Zone B)  
Vibration to standard ... EN 60068-2-6  
Acc. shock to standard1 200 m/s²  
Clearance & creepage dist. to EN 61131-2  
UL/IEC 61010-2-201  
Overvoltage category II  
Pollution degree clear.&creep. 2  
Protection type standard EN 60529  
Protection type, housing IP67  
UL enclosure type type 1  
Potential isolation 1 between Load supply and device supply  
Type of potential isolation 1 Functional insulation  
Potential isolation 2 between Ethernet and device supply  
Type of potential isolation 2 Functional insulation  
Potential isolation 3 between Ethernet and load supply  
Type of potential isolation 3 Functional insulation  
Housing material GD-ZnAl4Cu1  
Connection terminal M12  
Terminal style screw interlocked  
Height dimension 257.8  
Width dimension 61.3  
Depth dimension 34.5  
Net weight 980  
Gross weight 1000  
 
WEEE classification (08/2018) 5 devices (feed size < 50cm)  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27242604  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000024  
ETIM Reference Feature EC001599  
UNSPSC 25 39122331  
GTIN 4046548088083  
Volume 0.658  dm3
Harmonized System Code 85389091  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1  
 

Optional accessories

Stripping Tool
Stripping Tool 380070
Tool for fast and multi-stage stripping of Ethernet and SafetyNET p cables, PU 1 set.
Kr.1,345.00
Crimping Tool
Crimping Tool 380071
Hand crimping tool for pressing turned pin and socket contacts, diameter 0.08 - 2.5 mm², AWG 28 - 13, four-mandrel pressing, sensitive setting of the crimp measurement using an adjustment wheel,forced locking to prevent faulty crimping.
Kr.9,601.00
PSEN ma adapter
PSEN ma adapter 380300
Cable, adapter, IP68, M12 female connector, black, straight, 4-pin, A- coded on M12 male connector, black, angled, 5-pin, A-coded, PUR, 0.1 m, 4× 0.34 mm², black, to connect the sensors PSENmag (safety switch)/PIT en1.0 (enabling switch) to PSS67 and PDP67.
Kr.217.00
PSEN cs adapter
PSEN cs adapter 380301
Cable, adapter, IP68, M12 female connector, black, straight, 8-pin, A- coded on M12 male connector, black, angled, 5-pin, A-coded, PUR, 0.1 m, 5× 0.25 mm², black, with shielding (wire mesh), to connect a PSENcode sensor (coded safety switch) to PSS67 and PDP67.
Kr.251.00
PSS67 M12 connector,straight,male,5pole
PSS67 M12 connector,straight,male,5pole 380308
Plug-in connector, 5-pin, connector straight M12, A-coded, screw connection, material threaded ring: CuZn nickel-plated, outer cable diameter: 4-6mm
Kr.103.00
PSS67 M12 connector straight,female,5pol
PSS67 M12 connector straight,female,5pol 380309
Plug-in connector, 5-pin, socket straight M12, A-coded, screwconnection, material threaded ring: CuZn nickel-plated, outer cable diameter: 4-6mm
Kr.103.00
PSS67 M12 connector, angled, male, 5pole
PSS67 M12 connector, angled, male, 5pole 380310
Plug-in connector, 5-pin, connector angled M12, A-coded, screw connection, material threaded ring: CuZn nickel-plated, outer cable diameter: 4-6mm
Kr.103.00
PSS67 M12 connector, angled,female,5pole
PSS67 M12 connector, angled,female,5pole 380311
Plug-in connector, 5-pin, connector angled M12, A-coded, screw connection, material threaded ring: CuZn nickel-plated, outer cable diameter: 4-6mm
Kr.103.00
M12 con., straight, male, 4 pin, D
M12 con., straight, male, 4 pin, D 380316
Plug-in connector, 4-pin, connector straight M12, D-coded, screw connection, material threaded ring: Zinc die casting,nickel-plated, cable screw connection Pg9, outer cable diameter 6-8mm
Kr.270.00
M12 con., straight, female, 5 pin, L, S
M12 con., straight, female, 5 pin, L, S 380317
Plug-in connector, 5-pin (4+FE), shielded, socket straight M12, L-coded (power), crimp connection, material threaded ring: Zinc die casting,nickel-plated,, cable screw connection Pg11, outer cable diameter 5-9mm
Kr.407.00
M12 con., straight, male, 5 pin, L, S
M12 con., straight, male, 5 pin, L, S 380318
Plug-in connector, 5-pin (4+FE), shielded, socket straight M12, L-coded (power), crimp connector, material threaded ring: Zinc die casting,nickel-plated,, cable screw connection Pg11, outer cable diameter 5-9mm
Kr.407.00
Caps for IP67 moduls
Caps for IP67 moduls 380324
Accessories, end caps for M12 ports on PDP67 and PSS67 devices, protection type IP67, black, PU 4 pieces, use only for A- and D-codedM12 ports (380328 only for L coded).
Kr.36.00
Acc/MA/caps L-coded/M12
Acc/MA/caps L-coded/M12 380328
Accessories, end caps for M12 ports on PDP67 and PSS67 devices, protection type IP67, grey, PU 2 pieces, use only for L-coded M12 ports (380324 only for A- and D-coded).
Kr.18.00
µSD Memory Card 512MB M12A
µSD Memory Card 512MB M12A 4R000002
PDP67, accessories, microSD memory card, 512 MB, industrial version, nickel-plated brass housing, M12 connector , A-coded, for PDP67 devices. Product has been discontinued. Successor / alternative: 4R000005
Kr.732.00
Cable/PN/RJ45-4SM/M12-4SMX/D/003/Q324/GN
Cable/PN/RJ45-4SM/M12-4SMX/D/003/Q324/GN C1000001
Connection lead for PROFINET, CAT5e, shielded, RJ45 on 4-pin M12 male connector, straight, D-coded, conductor cross section: 4 x 0.34mm², cable length: 3 m
Kr.241.00
Cable/PN/RJ45-4SM/M12-4SMX/D/005/Q324/GN
Cable/PN/RJ45-4SM/M12-4SMX/D/005/Q324/GN C1000002
Connection lead for PROFINET, CAT5e, shielded, RJ45 on 4-pin M12 male connector, straight, D-coded, conductor cross section: 4x 0.34 mm², cable length: 5 m
Kr.377.00
Cable/PN/RJ45-4SM/M12-4SMX/D/010/Q324/GN
Cable/PN/RJ45-4SM/M12-4SMX/D/010/Q324/GN C1000003
Connection lead for PROFINET, CAT5e, shielded, RJ45 on 4-pin M12 male connector, straight, D-coded, conductor cross section: 4 x 0.34mm², cable length: 10 m
Kr.545.00
Cable/PN/RJ45-4SM/M12-4SMX/D/020/Q324/GN
Cable/PN/RJ45-4SM/M12-4SMX/D/020/Q324/GN C1000004
Connection lead for PROFINET, CAT5e, shielded, RJ45 on 4-pin M12 male connector, straight, D-coded, conductor cross section: 4 x 0.34mm², cable length: 20 m
Kr.858.00
Cable/PN/M12-4SMX/M12-4SMX/D/0,5/Q324/GN
Cable/PN/M12-4SMX/M12-4SMX/D/0,5/Q324/GN C1000005
Connection lead for PROFINET, CAT5e, shielded, 4-pin M12 male connector, straight, D-coded, on 4-pin M12 male connector,straight, D- coded, conductor cross section: 4 x 0.34 mm², cable length: 0.5 m
Kr.192.00
Cable/PN/M12-4SMX/M12-4SMX/D/003/Q324/GN
Cable/PN/M12-4SMX/M12-4SMX/D/003/Q324/GN C1000006
Connection lead for PROFINET, CAT5e, shielded, 4-pin M12 male connector, straight, D-coded, on 4-pin M12 male connector,straight, D- coded, conductor cross section: 4 x 0.34 mm², cable length: 3 m
Kr.241.00
Cable/PN/M12-4SMX/M12-4SMX/D/005/Q324/GN
Cable/PN/M12-4SMX/M12-4SMX/D/005/Q324/GN C1000007
Connection lead for PROFINET, CAT5e, shielded, 4-pin M12 male connector, straight, D-coded, on 4-pin M12 male connector,straight, D- coded, conductor cross section: 4 x 0.34 mm², cable length: 5 m
Kr.377.00
Cable/PN/M12-4SMX/M12-4SMX/D/010/Q324/GN
Cable/PN/M12-4SMX/M12-4SMX/D/010/Q324/GN C1000008
Connection lead for PROFINET, CAT5e, shielded, 4-pin M12 male connector, straight, D-coded, on 4-pin M12 male connector,straight, D- coded, conductor cross section: 4 x 0.34 mm², cable length: 10 m
Kr.545.00
Cable/PN/M12-4SMX/M12-4SMX/D/020/Q324/GN
Cable/PN/M12-4SMX/M12-4SMX/D/020/Q324/GN C1000009
Connection lead for PROFINET, CAT5e, shielded, 4-pin M12 male connector, straight, D-coded, on 4-pin M12 male connector,straight, D- coded, conductor cross section: 4 x 0.34 mm², cable length: 20 m
Kr.858.00
Cable/PW/M12-5SMX/M12-5SFX/L/0,5/1Q50/BK
Cable/PW/M12-5SMX/M12-5SFX/L/0,5/1Q50/BK C1000010
Connection lead, power supply, 5-pin M12 male connector, straight, L- coded on 5-pin M12 female connector, straight, L-coded, conductor cross section: 5 x 1.5 mm², 12 A, cable length: 0.5 m
Kr.439.00
Cable/PW/M12-5SMX/M12-5SFX/L/003/1Q50/BK
Cable/PW/M12-5SMX/M12-5SFX/L/003/1Q50/BK C1000011
Connection lead, power supply, 5-pin M12 male connector, straight, L- coded on 5-pin female connector, straight, L-coded, conductor cross section: 5 x 1.5 mm², 12 A, cable length: 3 m
Kr.527.00
Cable/PW/M12-5SMX/M12-5SFX/L/005/1Q50/BK
Cable/PW/M12-5SMX/M12-5SFX/L/005/1Q50/BK C1000012
Connection lead, power supply, 5-pin M12 male connector, straight, L- coded on 5-pin female connector, straight, L-coded, conductor cross section: 5 x 1.5 mm², 12 A, cable length: 5 m
Kr.796.00
Cable/PW/M12-5SMX/M12-5SFX/L/010/1Q50/BK
Cable/PW/M12-5SMX/M12-5SFX/L/010/1Q50/BK C1000013
Connection lead, power supply, 5-pin M12 male connector, straight, L- coded on 5-pin M12 female connector, straight, L-coded, conductor cross section: 5 x 1.5 mm², 12 A, cable length: 10 m
Kr.1,068.00
Cable/PW/M12-5SMX/M12-5SFX/L/020/1Q50/BK
Cable/PW/M12-5SMX/M12-5SFX/L/020/1Q50/BK C1000014
Connection lead, power supply, 5-pin M12 male connector, straight, L- coded on 5-pin female connector, straight, L-coded, conductor cross section: 5 x 1.5 mm², 12 A, cable length: 20 m
Kr.2,158.00
Cable/FC/M12-5SMX/M12-5SFX/A/0,5/0Q34/BK
Cable/FC/M12-5SMX/M12-5SFX/A/0,5/0Q34/BK C1000015
Connection lead, 5-pin M12 male connector, straight, A-coded on 5- pin M12 female connector, straight, A-coded, conductor cross section: 5x 0.34 mm², cable length: 0.5 m
Kr.132.00
Cable/FC/M12-5SMX/M12-5SFX/A/003/0Q34/BK
Cable/FC/M12-5SMX/M12-5SFX/A/003/0Q34/BK C1000016
Connection lead, 5-pin M12 male connector, straight, A-coded on 5- pin M12 female connector, straight, A-coded, conductor cross section: 5x 0.34 mm², cable length: 3 m
Kr.220.00
Cable/FC/M12-5SMX/M12-5SFX/A/005/0Q34/BK
Cable/FC/M12-5SMX/M12-5SFX/A/005/0Q34/BK C1000017
Connection lead, 5-pin M12 male connector, straight, A-coded on 5- pin M12 female connector, straight, A-coded, conductor cross section: 5x 0.34 mm², cable length: 5 m
Kr.263.00
Cable/FC/M12-5SMX/M12-5SFX/A/010/0Q34/BK
Cable/FC/M12-5SMX/M12-5SFX/A/010/0Q34/BK C1000018
Connection lead, 5-pin M12 male connector, straight, A-coded on 5- pin M12 female connector, straight, A-coded, conductor cross section: 5x 0.34 mm², cable length: 10 m
Kr.351.00
Cable/FC/M12-5SMX/M12-5SFX/A/020/0Q34/BK
Cable/FC/M12-5SMX/M12-5SFX/A/020/0Q34/BK C1000019
Connection lead, 5-pin M12 male connector, straight, A-coded on 5- pin M12 female connector, straight, A-coded, conductor cross section: 5x 0.34 mm², cable length: 20 m
Kr.487.00
Cable/FC/M12-5SMX/M12-5SFX/A/030/0Q34/BK
Cable/FC/M12-5SMX/M12-5SFX/A/030/0Q34/BK C1000020
Connection lead, 5-pin M12 male connector, straight, A-coded on 5- pin M12 female connector, straight, A-coded, conductor cross section: 5x 0.34 mm², cable length: 30 m
Kr.685.00
Cable/FC/M12-5AMX/M12-5SFX/A/0,5/0Q34/BK
Cable/FC/M12-5AMX/M12-5SFX/A/0,5/0Q34/BK C1000021
Connection lead, 5-pin M12 male connector, angled, A-coded on 5- pin M12 female connector, straight, A-coded, conductor cross section: 5x 0.34 mm², cable length: 0.5 m
Kr.132.00
Cable/FC/M12-5AMX/M12-5SFX/A/003/0Q34/BK
Cable/FC/M12-5AMX/M12-5SFX/A/003/0Q34/BK C1000022
Connection lead, 5-pin M12 male connector, angled, A-coded on 5- pin M12 female connector, straight, A-coded, conductor cross section: 5x 0.34 mm², cable length: 3 m
Kr.220.00
Cable/FC/M12-5AMX/M12-5SFX/A/005/0Q34/BK
Cable/FC/M12-5AMX/M12-5SFX/A/005/0Q34/BK C1000023
Connection lead, 5-pin M12 male connector, angled, A-coded on 5- pin M12 female connector, straight, A-coded, conductor cross section: 5x 0.34 mm², cable length: 5 m
Kr.263.00
Cable/FC/M12-5AMX/M12-5SFX/A/010/0Q34/BK
Cable/FC/M12-5AMX/M12-5SFX/A/010/0Q34/BK C1000024
Connection lead, 5-pin M12 male connector, angled, A-coded on 5- pin M12 female connector, straight, A-coded, conductor cross section: 5x 0.34 mm², cable length: 10 m
Kr.351.00
Cable/FC/M12-5AMX/M12-5SFX/A/020/0Q34/BK
Cable/FC/M12-5AMX/M12-5SFX/A/020/0Q34/BK C1000025
Connection lead, 5-pin M12 male connector, angled, A-coded on 5- pin M12 female connector, straight, A-coded, conductor cross section: 5x 0.34 mm², cable length: 20 m
Kr.487.00
Cable/FC/M12-5AMX/M12-5SFX/A/030/0Q34/BK
Cable/FC/M12-5AMX/M12-5SFX/A/030/0Q34/BK C1000026
Connection lead, 5-pin M12 male connector, angled, A-coded on 5- pin M12 female connector, straight, A-coded, conductor cross section: 5x 0.34 mm², cable length: 30 m
Kr.685.00
Cable/PW/M12-5SFX/XXX-5XXX/L/003/1Q50/BK
Cable/PW/M12-5SFX/XXX-5XXX/L/003/1Q50/BK C1000027
Connection cable, power supply, 5-pin M12 female connector, straight, L- coded, conductor cross section: 5 x 1.5 mm², 12 A, cable length: 3 m
Kr.483.00
Cable/PW/M12-5SFX/XXX-5XXX/L/005/1Q50/BK
Cable/PW/M12-5SFX/XXX-5XXX/L/005/1Q50/BK C1000028
Connection cable, power supply, 5-pin M12 female connector, straight, L- coded, conductor cross section: 5 x 1.5 mm², 12 A, cable length: 5 m
Kr.571.00
Cable/PW/M12-5SFX/XXX-5XXX/L/010/1Q50/BK
Cable/PW/M12-5SFX/XXX-5XXX/L/010/1Q50/BK C1000029
Connection cable, power supply, 5-pin M12 female connector, straight, L- coded, conductor cross section: 5 x 1.5 mm², 12 A, cable length: 10 m
Kr.827.00
Cable/PW/M12-5SFX/XXX-5XXX/L/020/1Q50/BK
Cable/PW/M12-5SFX/XXX-5XXX/L/020/1Q50/BK C1000030
Connection cable, power supply, 5-pin M12 female connector, straight, L- coded, conductor cross section: 5 x 1.5 mm², 12 A, cable length: 20 m
Kr.1,371.00
Acc/MA/label plates/IP67
Acc/MA/label plates/IP67 C1000033
Inscription labels for PDP67 PN 6FDI 6FDIO 2FDOTP (4R000001), 10 pieces, 20 x 8 mm.
Kr.26.00
Adapter/ML/M12-5SMX/M12-5SMX/M12-8SFX/XX
Adapter/ML/M12-5SMX/M12-5SMX/M12-8SFX/XX C1000059
Y adapter for connecting PSEN ml b or PSEN ml s to PDP67, 1 x 8- pin M12 female connector, straight, A-coded on 2 x 5-pin M12 male connector, straight, A-coded
Kr.435.00
Cable/PW/M12-5SMX/M12-5SFX/L/0,5/2Q50/BK
Cable/PW/M12-5SMX/M12-5SFX/L/0,5/2Q50/BK C1000060
Connection lead, power supply, 5-pin M12 male connector, straight, L- coded on 5-pin female connector, straight, L-coded, conductor cross section: 5 x 2.5 mm², 16 A, cable length: 0.5 m
Kr.601.00
Cable/PW/M12-5SMX/M12-5SFX/L/003/2Q50/BK
Cable/PW/M12-5SMX/M12-5SFX/L/003/2Q50/BK C1000061
Connection lead, power supply, 5-pin M12 male connector, straight, L- coded on 5-pin female connector, straight, L-coded, conductor cross section: 5 x 2.5 mm², 16 A, cable length: 3 m
Kr.869.00
Cable/PW/M12-5SFX/XXX-5XXX/L/010/2Q50/BK
Cable/PW/M12-5SFX/XXX-5XXX/L/010/2Q50/BK C1000062
Connection cable, power supply, 5-pin M12 female connector, straight, L- coded, conductor cross section: 5 x 2.5 mm², 16 A, cable length: 10 m
Kr.1,306.00