text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PITreader sticker ye 5 service

Product ID: 402349
Transponder sticker for authentication system PITreader Card, authorisation for operating modes 1, 2, 3, 4 and 5 (service) Colour: yellow Material: Plastic

Item

Available soon

Your Price

Kr.148.00

Save basket

Create a new order or get an individual offer

Select intended use

Approval CE  
UKCA  
Sensor principle Transponder  
 
Ambient temperature -25 - 50  °C
Climatic suitability standard EN 60068-2-78  
Humidity rating 93 % r. h. at 40 °C  
Vibration to standard ... EN 60068-2-6  
Acc. shock to standard1 15g  
Protection type, housing IP68  
Mounting position any  
Housing material PVC  
Depth dimension 0.8  mm
Net weight 1  g
Gross weight 2  g
Transponder energy supply Passive (battery-free)  
Operating frequency 13.56 MHz  
 
WEEE classification (08/2018) 0 not relevant  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27280402  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000026  
ETIM Reference Feature EC002996  
UNSPSC 25 39122205  
GTIN 4046548105360  
Volume 0  dm3
Harmonized System Code 85389099  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1