Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"266704","name":"PMI v704e","price":"3501.0","currency":"DKK","category":["A0600","A0600B0620","00104002167134","0010400216713480FH"]}
Actual product may vary
PMI v704e
Product ID: 266704
PMIvisu, diagnostic and operating terminal, 4,3", resolution 480 x 272pixel,
capacitive touchscreen, TFT, RAM 512 MB, Flash 2 GB, 1 RJ45 port 100
MBit/s, 1 USB host 2.0, capacitor-buffered real-time c... More
Your Price
Kr.3,501.00
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
PMIvisu, diagnostic and operating terminal, 4,3", resolution 480 x 272pixel, capacitive touchscreen, TFT, RAM 512 MB, Flash 2 GB, 1 RJ45 port 100 MBit/s, 1 USB host 2.0, capacitor-buffered real-time clock, 24 V DC, 4W, economy version, OS Linux, PASvisu runtime installed and licensed, preinstalled software: Pilz visualisation software.
General data
Approval |
CE
UKCA cULus Listed EAC (Eurasian) |
Operating system | Linux |
Technical data
Electrical data
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Power consumption DC | 2 W |
Display
Display type | TFT |
Display diagonal | 4.3 Zoll |
Display resolution | 480 x 272 |
Display colour depth | 262144 |
Type of touchscreen | capacitive |
CPU
Processor clock speed | 800 MHz |
RAM | 512 MB |
Real-time clock present | Yes |
USB interface
Number of USB host interfaces | 1 |
Type of USB host interface | USB 2.0 Type A |
Ethernet interface
Ethernet transmission rate | 100 MBit/s |
Environmental data
Ambient temperature standard | EN 60068-2-14 |
Ambient temperature | 0 - 50 °C |
Storage temperature standard | EN 60068-2-1/-2 |
Climatic suitability standard | EN 60068-2-78 |
Humidity rating | 90 % r. h. at 40 °C |
Condensation permitted? | Not permitted |
EMC to standard ... |
EN 61000-6-2
EN 61000-4-4 EN 61000-4-5 EN 61000-6-4 EN 61000-4-6 EN 61000-4-2 EN 61000-4-3 |
Vibration to standard ... | EN 60068-2-6 |
Acc. shock to standard1 | 15g |
Protection type standard | EN 60529 |
Protection type, housing | |
UL enclosure type | 1,2,5 |
Mechanical data
Height dimension | 95 mm |
Width dimension | 135 mm |
Depth dimension | 36.3 mm |
Net weight | 435 g |
Gross weight | 695 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | yes |
RoHS except.s acc. to direct. |
7a
7c I |
REACh compliance | contains min. 1 SVHC-substance |
REACh included substances | Lead |
%-part of the pollutant | > 0,1 % |
CAS No. | 7439-92-1 |
WEEE classifikation (08/2018) | 2 device/monitor > 100 cm² |
SCIP entry available | yes |
Commercial data
Harmonized System Code | 85371091 |
UNSPSC 25 | 46171620 |
EAN-Code | 4046548083330 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27330201 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000024 |
ETIM Reference Feature | EC001412 |
Volume | 4.741 |
Optional accessories
Kr.366.00
Suitable for
Kr.2,230.00