Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
Control cabinet terminal, for single connection of PSEN ma1.3-22 M12/8VA
(switch = 526247, unit = 506247).
Kr.276.00
Spacer for PSEN 1.1 and PSEN 2.1, PU = 10 pieces.
Kr.755.00
Interface PSEN ix1 for connecting and evaluating several
safety sensors n/o, n/o, dimensions 96 x 48 x 43.5 mm (H x W x ...
Kr.552.00
Interface module, for series connection of several PSENmag, 96 x 48 x
43.5mm (H x W x D), connection type spring-loaded ...
Kr.390.00
Reverse mounting plate, for all PSEN square design, PU = 2 pieces.
Kr.134.00
One-way screws, one-way slot, M5x10, material stainless steel, PU = 10
pieces, suitable for actuator: PSEN cs1.x, PSEN c ...
Kr.18.00
One-way screws, one-way slot, M4x16, material stainless steel, PU = 10
pieces, suitable for actuator: PSEN 1.1, PSEN 2.1 ...
Kr.17.00
One-way screws, one-way slot, M5x20, material stainless steel, PU = 10
pieces, suitable for actuator: PSEN cs1.x, PSEN c ...
Kr.22.00
Distance plate for PSEN ma1.4, VP = 10 piece, 5 pieces (534321) for
actuator and 5 pieces (534310) for switch.
Kr.755.00
One-way screws, one-way slot, M4x10, material stainless steel, PU = 10
pieces, suitable for actuator: PSEN cs1.1, PSEN c ...
Kr.17.00
One-way screws, one-way slot, M4x12, material stainless steel, PU = 10
pieces, suitable for actuator: PSEN cs1.1, PSEN c ...
Kr.17.00
One-way screws, one-way slot, M4x20, material stainless steel, PU = 10
pieces, suitable for actuator: PSEN cs5.1n, PSEN ...
Kr.17.00
One-way screws, one-way slot, M4x26, material stainless steel, PU = 10
pieces, suitable for actuator: PSENmag with space ...
Kr.17.00
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer