text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PSEN cs1.19-OSSD1 1actuator

Product ID: 540382
RFiD actuator for safety switch PSEN cs1.19, IP67, PU = 1 piece, OSSD1.

Item

Save basket

Create a new order or get an individual offer

Select intended use

Approval CE  
UKCA  
cULus Listed  
TÜV  
EAC (Eurasian)  
Sensor principle Transponder  
Transponder coding coded  
unit type Actuator  
 
Ambient temperature standard EN 60068-2-14  
Ambient temperature -25 - 55  °C
Max. ambient temp. at Hmax
Max. ambient temp. at 2000 m +55 °C  
Storage temperature standard EN 60068-2-1/-2  
Climatic suitability standard EN 60068-2-78  
Humidity rating 93 % r. h. at 40 °C  
Perm. operating height ASL 4000 m  
EMC to standard ... EN 60947-5-3  
Vibration to standard ... EN 60947-5-2  
Acc. shock to standard1 30g  
Overvoltage category III  
Pollution degree clear.&creep. 3  
Protection type, housing IP6K9K  
Housing material upper part PBT  
Height dimension 11  mm
Width dimension 40  mm
Depth dimension 40  mm
Net weight 20  g
Gross weight 25  g
Operating frequency 122 kHz - 128 kHz  
 
RoHS directive 2011/65/EU  
2015/863/EU  
RoHS conformity yes  
RoHS exceptions no  
REACh compliance Contains no SVHC substances  
WEEE classification (08/2018) 5 devices (feed size < 50cm)  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27274002  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000026  
ETIM Reference Feature EC001487  
UNSPSC 25 39122205  
GTIN 4046548070736  
Volume 0  dm3
Harmonized System Code 85389099  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1  
 

Optional accessories

PSEN screw M5x10 10pcs
PSEN screw M5x10 10pcs 540311
One-way screws, one-way slot, M5x10, material stainless steel, PU = 10 pieces, suitable for actuator: PSEN cs1.x, PSEN cs2.x.
PSEN screw M5x20 10pcs
PSEN screw M5x20 10pcs 540312
One-way screws, one-way slot, M5x20, material stainless steel, PU = 10 pieces, suitable for actuator: PSEN cs1.x, PSEN cs2.x, PSEN me1.x AR, PSEN me2.x, PSEN me3.x, PSEN sl.

Installation accessories

PSEN cs1.19n   1 switch
PSEN cs1.19n 1 switch 540353
RFiD safety switch 2 safe SC outputs, 5-pin M12 male connector, 4 actuation directions, IP67, switching distance 21 mm, Sao = 15 mm, Sar= 40 mm, PU = 1 piece coded switch without actuator.