Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"301064","name":"PSS CPU3","price":"0.00","currency":"CAD","category":null}
PSS CPU3
Product ID: 301064
GTIN:
CPU PSS.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval |
CE
BG cULus Listed TÜV EAC (Eurasian) |
| Application range | Standard/failsafe |
Technical data
Serial interface
| Number of RS 485 interfaces | 1 |
| Number of RS 232 interfaces | 1 |
Environmental data
| Climatic suitability to ... |
EN 60068-2-2
EN 60068-2-1 EN 60068-2-14 |
| Ambient temperature |
0
60 |
| Climatic suitability standard | EN 60068-2-30 |
| Condensation permitted? | Not permitted |
| EMC to standard ... | EN 61000-6-2 |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 10g |
| Acc. shock to standard2 | 30g |
| Protection type, mounting | |
| Protection type, housing | IP20 |
Mechanical data
| Height dimension | 257 |
| Width dimension | 41 |
| Depth dimension | 220 |
| Net weight | 1258 |
| Gross weight | 1600 |
Obligatory accessories
PSS BMP4/2
301006
Base module rack 4 periphery slots, 4 failsafe of these2 alternative
Standard bus.
Installation accessories
Basic License for PSS WIN-PRO Full
301288B
Basic licence for the PSS WIN-PRO software for use of the full version
on one workstation. Includes a licence key for activating the full
functionality. Note: Does not include software! CD must be ordered
separately, if required.
User License for PSS WIN-PRO Full
301288K
User licence for the PSS WIN-PRO software for use of the full version
on an additional workstation. Includes a licence key for activating
the full functionality. Only valid for expanding a basic licence. Note:
Does not include software! CD must be ordered separately, if required.
Multi User License for PSS WIN-PRO Full
301288M
Multi-User licence for the PSS WIN-PRO software for for use of the
full version on several workstations. Includes a licence key for
activating the full functionality. Note: Does not include software! CD
must be ordered separately, if required.
Basic License for PSS WIN-PRO Service
301289B
Basic licence for the PSS WIN-PRO software for use of the service
version on one workstation. Includes a licence key for activating the
service functionality. Note: Does not include software! CD must be
ordered separately, if required.
User License for PSS WIN-PRO Service
301289K
User licence for the PSS WIN-PRO software for use of the service
version on an additional workstation. Includes a licence key for
activating the full service functionality. Only valid for expanding a
basic licence. Note: Does not include software! CD must be ordered
separately, if required.
Multi User License for PSS WIN-PRO Serv
301289M
Multi-User licence for the PSS WIN-PRO software for using the service
version on several workstations. Includes a licence key for activating
the service functionality. Note: Does not include software! CD must be
ordered separately, if required.