Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8174175","name":"PMCtendo AC2.62/0/L/1/2/5/H/6","price":"0.00","currency":"CAD","category":null}
PMCtendo AC2.62/0/L/1/2/5/H/6
Product ID: 8174175
GTIN:
without brake; Feedback system Hiperface single-turn; Mo = 4.0 Nm Io =
4.9 A UN = 400 V nN = 6000 min-1 Jmot = 6.2 kgcm2.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval | CE |
Technical data
Environmental data
| Protection type, housing | IP65 |
Mechanical data
| Net weight | 7500 g |
| Gross weight | 8600 g |
Environment
| RoHS conformity | yes |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |