閉じる
ピルツのグローバルサイト
各国のサイトへはこちらから(言語を選択ください)
各国のコンテンツが含まれたサイトが表示されます
{"id":"631070","name":"PSEN op Advanced Programming Adapter","price":"0.00","currency":"CAD","category":["A0100","A0100B0130","00106002197040","0010600219704080GT"]}
実際の製品は異なる場合があります
PSEN op Advanced Programming Adapter
製品コード: 631070
GTIN: 4046548077117
Programming adapter for the PSEN opXX-A series. Using the PC Software
all the functions (muting, blanking, cascading) of the
light guards of the Advanced series can be set. The dongle can
also be used to save configurations in the light guard
and to transfer it to other light guards. 3x M12 connector adapter: 12-
pin, muting: 5-pin, connection conf...
さらに表示
Item
カートに追加済み
ご選択ください
新規ご注文の作成 または お見積依頼の作成
使用目的を選択してください
Programming adapter for the PSEN opXX-A series. Using the PC Software all the functions (muting, blanking, cascading) of the light guards of the Advanced series can be set. The dongle can also be used to save configurations in the light guard and to transfer it to other light guards. 3x M12 connector adapter: 12- pin, muting: 5-pin, connection configuration: 4-pin Ethernet. Connection cables are not supplied with the device.
General data
| Approval |
C-TICK
CE |
Technical data
Electrical data
| Supply voltage (V) |
24
24 |
| Type of supply voltage U1 | DC |
Environmental data
| Ambient temperature |
0
55 |
| Humidity rating | 95 % r. h. at 50 °C |
| Condensation permitted? | Not permitted |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 10g |
| Protection type standard | EN 60529 |
| Protection type, housing | IP65 |
Mechanical data
| Connector type 1 | 12-pin M12 male connector |
| Connector type 2 | 5-pin M12 male connector |
| Connector type 3 | 4-pin M12 ETH female connector |
| Housing material | NANYA PBT 1400 G3 |
| Height dimension | 40.7 |
| Width dimension | 35 |
| Depth dimension | 130.9 |
| Net weight | 93 |
| Gross weight | 157 |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27272791 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC003015 |
| UNSPSC 25 | 39121528 |
| GTIN | 4046548077117 |
| Volume | 0 dm3 |
| Harmonized System Code | 85235190 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
