Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"312966","name":"PSSu A LC 0.1 (5 pcs.)","price":"0.00","currency":"BRL","category":["A0400","A0400B0450","00102002087017","0010200208701780HR"]}
Actual product may vary
PSSu A LC 0.1 (5 pcs.)
Product ID: 312966
GTIN: 4046548061383
PSSu, labelling bracket for 30 mm wide compact modules, PU 5 pieces.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
| Approval |
CE
BG cULus Listed TÜV |
Technical data
Mechanical data
| Net weight | 50 |
| Gross weight | 55 |
Environment
| WEEE classification (08/2018) | 0 not relevant |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242692 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC002584 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548061383 |
| Volume | 0 dm3 |
| Harmonized System Code | 39269097 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 5 |
