Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"328838","name":"µSD Memory Card 8GB industrial WIBU","price":"0.00","currency":"BRL","category":["A0400","A0400B0450","00102002097088","0010200209708880IP"]}
µSD Memory Card 8GB industrial WIBU
Product ID: 328838
GTIN: 4046548110067
PSS u2, accessories, microSD memory card, 8 GB, industrial, WIBU
CodeMeter technology, for PSS u2 head modules.
When used in the head module PSS u2 P42 F/S (-R), the
hardware version of the head module must be ≥ HW 1.2 or YOM ≥ 2025.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
PSS u2, accessories, microSD memory card, 8 GB, industrial, WIBU CodeMeter technology, for PSS u2 head modules. When used in the head module PSS u2 P42 F/S (-R), the hardware version of the head module must be ≥ HW 1.2 or YOM ≥ 2025.
Environment
| WEEE classification (08/2018) | 6 small IT-/communic. device |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 19150702 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000041 |
| ETIM Reference Feature | EC001068 |
| GTIN | 4046548110067 |
| Volume | 0 dm3 |
| Harmonized System Code | 85366990 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |