text.skipToContent text.skipToNavigation
关闭 

您在国际Pilz网站上



请输入国家
选择您所在的国家/地区,以获取国内内容
找到 18 个产品
PNOZ m EF 16DI
772140
Configurable safe small controllers PNOZmulti 2, expansion module, 16 safe digital inputs.

根据要求
PNOZ m EF 4AI
772160
Configurable safe small controllers PNOZmulti 2, expansion module, 4 safe analogue inputs, 4..20 mA.

根据要求
PNOZ m EF 8DI4DO
772142
Configurable safe small controllers PNOZmulti 2, expansion module, 8 safe digital inputs, 4 safe semiconductor outputs.

根据要求
PNOZ m EF 4DI4DOR
772143
Configurable safe small controllers PNOZmulti 2, expansion module, 4 safe digital inputs, 4 safe relay outputs.

根据要求
PNOZ m EF 8DI2DOT
772144
Configurable safe small controllers PNOZmulti 2, expansion module, 8 safe inputs, 2 safe dual-pole semiconductor outputs ...

根据要求
PNOZ m EF 1MM
772170
Configurable safe small controllers PNOZmulti 2, expansion module, safe monitoring of 1 axis.

根据要求
PNOZ m EF 2MM
772171
Configurable safe small controllers PNOZmulti 2, expansion module, safe monitoring of 2 axes.

根据要求
PNOZ m ES 14DO
772181
Configurable safe small controllers PNOZmulti 2, expansion module, 14 semiconductor outputs for standard applications.

根据要求
PNOZ m EF Multi Link
772120
Configurable safe small controllers PNOZmulti 2, expansion module safe connection of 2 configurable safe small controlle ...

根据要求
PNOZ m EF PDP Link
772121
Configurable safe small controllers PNOZmulti 2, expansion module, safe decentralised I/O modules.

根据要求
PDP67 F 10DI4DO 5/8 ION
772610
Decentralised input/output module for PNOZmulti 2, protection type Ip67, connection via connection module PDP link, 10 s ...

根据要求
PDP67 F 10DI4DO 5/8 VA ION
772611
Decentralised input/output module for PNOZmulti 2, protection type IP67, stainless steel connections, connection via con ...

根据要求
PDP67 F 8DI4DO 5/5 ION
772600
Decentralised input/output module for PNOZmulti 2, protection type IP67,connection connection via connection module PNOZ ...

根据要求
PDP67 F 8DI4DO 5/5 VA ION
772601
Decentralised input/output module for PNOZmulti 2, protection type Ip67, stainless steel connections, connection via con ...

根据要求
PNOZ m ES 16DI
772182
Configurable safe small controllers PNOZmulti 2, expansion module, 16 inputs for standard applications.

根据要求
PNOZ m EF 4DI4DORD
772145
Configurable safe small controllers PNOZmulti 2, expansion module, 4 safe digital inputs, 4 safe relay outputs, diverse, ...

根据要求
PNOZ m EF 1MM2DO
772172
Configurable safe small controllers PNOZmulti 2, expansion module, safe monitoring of 1 axis, 2 safe outputs, cascading ...

根据要求
PNOZ m EF 2DOR
772146
Configurable safe small controllers PNOZmulti 2, expansion module, 2 safe relay outputs.

根据要求

保存购物车

建立新的订单 或 安排单独报价

选择预期用途