Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PSS WIN-PRO Full"
Light model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability,
muting, override, EDM, restart application in accordance with EN ISO61496-3,
vertical applications, reference markers, measurement data output (UDP),
rapid exchange by exchangeable memory block; 3.0 m
safety zone; max. 2 safety zones parallel active, max. 2
warning zones parallel active, max. 10 configurable zone sets.
€4,565.20
Light model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability,
muting, override, EDM, restart applications in accordance with EN ISO61496-3,
vertical applications, reference markers, measurement data output (UDP),
rapid exchange by exchangeable memory block; 5.5 m
safety zone; max. 2 safety zones parallel active, max. 2
warning zones parallel active, max. 10 configurable zone sets.
€4,745.41
Subscriber - model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability,
vertical applications, reference markers, fast replacement due to
exchangeable memory block; 3.0 m safety zone; about PSENscan M devices:
max. 2 safety zones active in parallel, max. 2 warning zones active in
parallel, max. 10 configurable zone sets, measured data output (UDP),
muting, override, EDM, restart applications in accordance with EN ISO
61496-3.
€4,084.66
Master model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability,
muting, override, EDM, restart application in accordance with EN ISO61496-3,
vertical applications, reference markers, measurement data output (UDP),
rapid exchange by exchangeable memory block; 5.5 m
safety zone; max. 2 safety zones parallel active, max. 2 warning zones
parallel active, max. 10 configurable zone sets.
€5,105.82
Subscriber - model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability,
vertical applications, reference markers, fast replacement due to
exchangeable memory block; 5.5 m safety zone; about PSENscan M devices:
max. 2 safety zones active in parallel, max. 2 warning zones active in
parallel, max. 10 configurable zone sets, measured data output (UDP),
muting, override, EDM, restart applications in accordance with EN ISO
61496-3.
€4,324.93
Master model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability,
muting, override, EDM, restart application in accordance with EN ISO61496-3,
vertical applications, reference markers, measurement data output (UDP),
rapid exchange by exchangeable memory block; 3.0 m
safety zone; max. 2 safety zones parallel active, max. 2 warning zones
parallel active, max. 10 configurable zone sets.
€4,925.62
Master – model, series connection for up to 3 subscribers, 30 mm, 40 mm,
50 mm, 70 mm, 150 mm detection capability, muting, partial
muting,override, EDM, restart applications in accordance with EN ISO
61496-3, vertical applications, reference markers, measured data output
(UDP), fast replacement, exchangeable memory block, Window replacement,
ROS & C++ interface available, -10°C ... +50°C, 5.5 m safety zone,
expanded connection options (I/O), 3 safety zones parallel, 3 warning
zones parallel, 70 configurable zone sets.
€5,165.89
MasterEncoder – model, series connection master for up to 3 subscribers,
up to 4 encoder inputs, 30 mm, 40 mm, 50 mm, 70 mm, 150 mm detection
capability, muting, partial muting, override, EDM, restart applications
in accordance with EN ISO 61496-3, vertical applications, reference
markers, measured data output (UDP), fast replacement, exchangeable
memory block, Window replacement, ROS & C++ interface available, -
10°C ... +50°C, 5.5 m safety zone, expanded connection options (I/O),
encoder inputs, 3 safety zones parallel, 3 warning zones parallel, 70
configurable zone sets.
€5,406.17
PROFINET IO DEVICE with PROFIsafe, 30 mm, 40 mm, 50 mm, 70 mm, 150 mm
Detection capability, muting, partial muting, override, EDM, restart
Application in accordance with EN ISO 61496-3, vertical applications,max. 15
dynamic reference markers, measured data output (UDP), fast replacement
due to exchangeable memory module on the bottom,
window exchangeable, ROS & C++ interface available, 5.5 m safety zone,
max. 8 safety/warning zones in parallel, extended
connection options (I/O), 70 configurable zone sets.
€5,808.40
PROFINET IO DEVICE with PROFIsafe, 30 mm, 40 mm, 50 mm, 70 mm, 150 mm
Detection capability, muting, partial muting, override, EDM, restart
Application in accordance with EN ISO 61496-3, vertical applications,
max. 15 dynamic reference markers, measured data output (UDP),
fast replacement due to exchangeable memory module on the rear,
window exchangeable, ROS & C++ interface available, 5.5 m
safety zone, max. 8 safety/warning zones in parallel, extended
connection options (I/O), 70 configurable zone sets.
€5,808.40
Safety light guard, Type 4, PL e finger protection (resolution 14 mm),
protected field height 300 mm. Features: Muting, blanking, cascading,
absence of dead zones. Programming is possible via Software PSENoptConfigurator or
directly on the light guard. Supply voltage 24 V, connection via
18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5-
pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail
cables are not supplied with the device.
€2,364.58
Safety light guard, Type 4, PL e hand protection (resolution 30 mm),
protected field height 300 mm. Features: Muting, blanking, cascading,
absence of dead zones. Programming is possible via Software PSENoptConfigurator or
directly on the light guard. Supply voltage 24 V, connection via
18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5-
pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail
cables are not supplied with the device.
€2,169.56
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 1200 mm. Features: Muting, blanking, cascading,
absence of dead zones. Programming is possible via Software PSENoptConfigurator or
directly on the light guard. Supply voltage 24 V, connection via
18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5-
pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail
cables are not supplied with the device.
€5,434.80
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 1050 mm. Features: Muting, blanking, cascading,
absence of dead zones. Programming is possible via Software PSENoptConfigurator or
directly on the light guard. Supply voltage 24 V, connection via
18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5-
pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail
cables are not supplied with the device.
€4,947.49
Safety light guard, Type 4, PL e hand protection (resolution 30 mm),
protected field height 1350 mm. Features: Muting, blanking, cascading,
absence of dead zones. Programming is possible via Software PSENoptConfigurator or
directly on the light guard. Supply voltage 24 V, connection via
18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5-
pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail
cables are not supplied with the device.
€4,106.79
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 900 mm. Features: Muting, blanking, cascading,
absence of dead zones. Programming is possible via Software PSENoptConfigurator or
directly on the light guard. Supply voltage 24 V, connection via
18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5-
pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail
cables are not supplied with the device.
€4,606.40
Safety light guard, Type 4, PL e finger protection (resolution 14 mm),
protected field height 1650 mm. Features: Muting, blanking, cascading,
absence of dead zones. Programming is possible via Software PSENoptConfigurator or
directly on the light guard. Supply voltage 24 V, connection via
18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5-
pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail
cables are not supplied with the device.
€7,061.42
Safety light guard, Type 4, PL e hand protection (resolution 30 mm),
protected field height 1500 mm. Features: Muting, blanking, cascading,
absence of dead zones. Programming is possible via Software PSENoptConfigurator or
directly on the light guard. Supply voltage 24 V, connection via
18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5-
pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail
cables are not supplied with the device.
€4,508.88
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 1350 mm. Features: Muting, blanking, cascading,
absence of dead zones. Programming is possible via Software PSENoptConfigurator or
directly on the light guard. Supply voltage 24 V, connection via
18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5-
pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail
cables are not supplied with the device.
€5,977.01
Safety light guard, Type 4, PL e finger protection (resolution 14 mm),
protected field height 1500 mm. Features: Muting, blanking, cascading,
absence of dead zones. Programming is possible via Software PSENoptConfigurator or
directly on the light guard. Supply voltage 24 V, connection via
18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5-
pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail
cables are not supplied with the device.
€6,519.20
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer