Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"G1000038","name":"PIT gb selector switch 2x 60° latching","price":"44.97","currency":"EUR","category":["A0600","A0600B0600","00104002147149","0010400214714980RO"]}
Actual product may vary
PIT gb selector switch 2x 60° latching
Product ID: G1000038
GTIN: 4046548098136
PITgatebox selector switch, 2 x 60°, latching, (spare part).
Mounting hole: 22.3 mm
Item
Your Price
€44.97
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 0 not relevant |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27371213 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000017 |
| ETIM Reference Feature | EC000222 |
| UNSPSC 25 | 39122205 |
| GTIN | 4046548098136 |
| Volume | 0 dm3 |
| Harmonized System Code | 85365080 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |