Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
Planned server maintenance work on 08/21/2025 between 07:20 AM (CET) and 08:45 AM (CET). Short-term failures are possible. Please save your shopping carts or postpone your planned activities.
{"id":"750601","name":"PNOZ s60 100-240VACDC 3n/o 1n/c 6so","price":"909.39","currency":"EUR","category":["A0200","A0200B0230","00100002007003","0010000200700380PT"]}

Actual product may vary
PNOZ s60 100-240VACDC 3n/o 1n/c 6so
Product ID: 750601
PNOZsigma voltage monitoring relay, for applications up to PL e and SIL
CL 3, UB = 100 - 240 V AC/DC, outputs: 3 N/O, 1 N/C, 6 auxiliaryoutputs,
width: 90 mm, plug-in screw terminals, expansion with P... More
Your Price
€909.39
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
PNOZsigma voltage monitoring relay, for applications up to PL e and SIL CL 3, UB = 100 - 240 V AC/DC, outputs: 3 N/O, 1 N/C, 6 auxiliaryoutputs, width: 90 mm, plug-in screw terminals, expansion with PNOZsigma contact expansions.
General data
Approval |
P_ZULASSUNG_CE
P_ZULASSUNG_CCC P_ZULASSUNG_UKCA P_ZULASSUNG_cULus Listed P_ZULASSUNG_TÜV P_ZULASSUNG_EAC (Eurasian) |
Technical data
Electrical data
Purpose of U1 | P_VERSORG_U_ZWECK_1_Device Supply |
Supply voltage (V) | 100 - 240 V |
Type of supply voltage U1 | P_VERSORG_U_ART_1_AC/DC |
Power consumption AC | 10.5 |
Power consumption DC | 8 |
Measuring circuit
Meas. circ. frequ. range (Hz) |
50
60 |
Inputs
Number of inputs | 6 |
Semiconductor outputs
Number of semicond. outputs | 6 |
Tolerance ext. volt. DC S/C | P_HALBL_TOLERANZ_UB_EXT_DC_-20 %/+20 % |
Semiconductor outputs (standard)
Galv. isol. n/safe SC O | P_HI_HLA_TRENNUNG_GALVAN_ja |
Short circ. prot. n/safe S/C O | P_HI_HLA_KURZSCHLUSSFEST_ja |
Signal level at 1 n/safe S/C O | P_HI_HLA_SIGNALPEGEL_HIGH_UB - 2,5 V DC bei 0,05 A |
Relay outputs
Utilisation cat. AC/DC1 stand. | P_SCHALTVERMOEGEN_NACH_EN 60947-4-1 |
Voltage AC1 safety cont. | 250 |
Max. current AC1 safety cont. | 6 |
Voltage DC1 safety cont. | 24 |
Max. current DC1 safety cont. | 6 |
Utilisation cat. AC15/DC13sta. | P_SCHALTVERMOEGEN_13_NACH_EN 60947-5-1 |
Voltage AC15 safety cont. | 230 |
Max. current AC15 safety cont. | 3 |
Voltage DC13 safety cont. | 24 |
Safety contacts: AC at UL | P_SCHALT_SI_AC_UL_U_B_250 V AC G.U. (same polarity) |
Safety contacts: pilot duty | P_SCHALT_SI_UL_PD_R300, B300 for NO contact only |
Relay contact material | P_KONT_MAT_AgCuNi |
Addit. contact details relay | P_KONT_MAT_ZUSATZ_+ 0,2 µm Au |
Environmental data
Climatic suitability to ... |
P_KLIMA_EN 60068-2-2
P_KLIMA_EN 60068-2-1 P_KLIMA_EN 60068-2-78 P_KLIMA_EN 60068-2-14 |
Ambient temperature | -10 - 55 °C |
Humidity rating | P_FEUCHTE_WERT_93 % r. F. bei 40 °C |
Condensation permitted? | P_BETAUUNG_unzulässig |
EMC to standard ... |
P_EMV_NORM_EN 60255-26
P_EMV_NORM_EN 61326-3-1 |
Vibration to standard ... | P_UMW_SCHWING_EN 60255-21-1 |
Test severity class vibration | P_PRUEFSCHAERFEKLASSE_SCHWING_Klasse 1 |
Test severity class shock | P_PRUEFSCHAERFEKLASSE_SCHOCK_Klasse 1 |
Earthquake to standard 1 | P_ERDBEBEN_NORM_1_EN 60255-21-3 |
Test severity class earthquake | P_PRUEFSCHAERFEKLASSE_ERDBEBEN_Klasse 0 |
Test severity class cont.shock | P_PRUEFSCHAERFEKLASSE_D_SCHOCK_Klasse 1 |
Clearance & creepage dist. to | P_LUFT_KRIECH_STRECK_EN 60255-27 |
Overvoltage category | P_LUFT_KRIECH_UEBERSPG_III |
Pollution degree clear.&creep. | P_LUFT_KRIECH_VERSCHM_2 |
Protection type, mounting | P_SCHUTZ_EINBAU_IP54 |
Protection type, housing | P_SCHUTZ_GEHAEU_IP20 |
Terminal protection type | P_SCHUTZ_KLEM_IP20 |
Mechanical data
Mounting position | P_EINBAULAGE_beliebig |
Housing material lower section | P_GEHAEUSE_MAT_U_PC |
Housing material front plate | P_GEHAEUSE_MAT_F_PC |
Housing material upper part | P_GEHAEUSE_MAT_O_PC |
Connection terminal | P_ANSCHLUSS_KLEMME_Schraubklemme |
Terminal style | P_ANSCHLUSS_KLEMME_ART_steckbar |
Flex. cond. c/s AWG info | P_QUER_1L_AWG_24 - 12 AWG |
Height dimension | 98 mm |
Width dimension | 90 mm |
Depth dimension | 120 mm |
Net weight | 655 g |
Gross weight | 665 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | yes |
RoHS except.s acc. to direct. |
7a
7c I |
REACh compliance | contains min. 1 SVHC-substance |
REACh included substances | Lead |
%-part of the pollutant | > 0,1 |
CAS No. | 7439-92-1 |
SCIP entry available | yes |
WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371801 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000019 |
ETIM Reference Feature | EC001438 |
UNSPSC 25 | 39122205 |
GTIN | 4046548086126 |
Volume | 0.857 dm3 |
Harmonized System Code | 85364900 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |