text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PES logic board pnozs en

Product ID: 2S000002
Pilz Education System, modular training system, operator terminal logic PNOZsigma, with safety relays, operator terminal labelling in English, accompanying documents in English and German.

Item

Available soon

Your Price

€1,187.02

Save basket

Create a new order or get an individual offer

Select intended use

Approval CE  
 
Supply voltage (V) 24  V
Type of supply voltage U1 DC  
Ambient temperature standard EN 60068-2-14  
Ambient temperature 0 - 60  °C
Storage temperature standard EN 60068-2-30  
EN 60068-2-78  
Humidity rating 93 % r. h. at 40 °C  
Perm. operating height ASL 2000 m  
EMC to standard ... EN 61131-2  
Vibration to standard ... EN 60068-2-6  
Acc. shock to standard1 15g  
Clearance & creepage dist. to EN 61131-2  
Protection type, housing IP20  
Height dimension 266  mm
Width dimension 297  mm
Depth dimension 190  mm
Net weight 1680  g
Gross weight 2490  g
 
WEEE classification (08/2018) 5 devices (feed size < 50cm)  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27242291  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000024  
ETIM Reference Feature EC002584  
UNSPSC 25 46211501  
GTIN 4046548094305  
Volume 52.800  dm3
Harmonized System Code 90230080  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1  
 

Optional accessories

PES test lead 4mm-rd
PES test lead 4mm-rd 1S000004
Pilz Education System, modular training system, highly flexible connection cable, length 1 m, connection 4 mm, red.
€11.63
PES test lead 4mm-bu
PES test lead 4mm-bu 1S000005
Pilz Education System, modular training system, highly flexible connection cable, length 1 m, connection 4 mm, blue.
€11.63
PES test lead 4mm-bk
PES test lead 4mm-bk 1S000003
Pilz Education System, modular training system, highly flexible connection cable, length 1 m, connection 4 mm, black.
€11.63
PES test lead 4mm p-bu
PES test lead 4mm p-bu 1S000008
Pilz Education System, modular training system, highly flexible connection cable, with insulated safety connectors, length 1 m, connection 4 mm, blue.
€14.95
PES test lead 4mm p-bk
PES test lead 4mm p-bk 1S000006
Pilz Education System, modular training system, highly flexible connection cable, with insulated safety connectors, length 1 m, connection 4 mm, black.
€14.95
PES test lead 4mm p-rd
PES test lead 4mm p-rd 1S000007
Pilz Education System, modular training system, highly flexible connection cable, with insulated safety connectors, length 1 m ,connection 4 mm, red.
€14.95

Suitable for

PES test lead 4mm-bk
PES test lead 4mm-bk 1S000003
Pilz Education System, modular training system, highly flexible connection cable, length 1 m, connection 4 mm, black.
€11.63
PES test lead 4mm-rd
PES test lead 4mm-rd 1S000004
Pilz Education System, modular training system, highly flexible connection cable, length 1 m, connection 4 mm, red.
€11.63
PES test lead 4mm-bu
PES test lead 4mm-bu 1S000005
Pilz Education System, modular training system, highly flexible connection cable, length 1 m, connection 4 mm, blue.
€11.63
PES test lead 4mm p-bk
PES test lead 4mm p-bk 1S000006
Pilz Education System, modular training system, highly flexible connection cable, with insulated safety connectors, length 1 m, connection 4 mm, black.
€14.95
PES test lead 4mm p-rd
PES test lead 4mm p-rd 1S000007
Pilz Education System, modular training system, highly flexible connection cable, with insulated safety connectors, length 1 m ,connection 4 mm, red.
€14.95