Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"312010","name":"PSSu H SB","price":"0.00","currency":"AUD","category":null}
PSSu H SB
Product ID: 312010
GTIN:
Head module, SafetyBUS p.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval |
CE
cULus Listed EAC (Eurasian) TÜV |
| Application range | Failsafe |
Technical data
SafetyBUS p interface
| Device address SafetyBUS p | 32d ... 95d |
| Transmission rate SafetyBUS p | 500 kBit/s |
| Transmission type SafetyBUS p | Differential two-wire cable |
| SafetyBUS p connection | 9-pin D-Sub male connector |
Environmental data
| Climatic suitability to ... |
EN 60068-2-30
EN 60068-2-2 EN 60068-2-1 EN 60068-2-78 EN 60068-2-14 |
| Ambient temperature |
0
60 |
| Climatic suitability standard | EN 60068-2-78 |
| Humidity rating | 93 % r. h. at 40 °C |
| Condensation permitted? | Not permitted |
| EMC to standard ... |
EN 61000-6-2
EN 61000-4-4 EN 61000-4-5 EN 61000-6-4 EN 61000-4-6 EN 61000-4-2 EN 61000-4-3 |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 15g |
| Acc. shock to standard2 | |
| Clearance & creepage dist. to | EN 60664-1 |
| Overvoltage category | II |
| Pollution degree clear.&creep. | 2 |
| Protection type, mounting | |
| Protection type, housing | IP20 |
Mechanical data
| Housing material lower section | PC |
| Housing material front plate | PC |
| Height dimension | 125.6 |
| Width dimension | 50.2 |
| Depth dimension | 72.60000000000001 |
| Net weight | 131 |
| Gross weight | 190 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242207 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC000236 |
Obligatory accessories
PSS SB SUB-D4
311040
D-sub bus connector for SafetyBUS p with selectable terminating
resistor with quick-connect technology.
PSS SB SUB-D4-DIAG
311041
Bus connector for SafetyBUSp with diagnostic interface with selectable
terminating resistor with quick-connect technology.
PSS SB Sub-D 1 Connector
311051
SafetyBUS p bus connector with screw connection and integral
selectable terminating resistor.
PSS SB SUB-D-FO HIGHSPEED
311053
9-pin SafetyBUS p D-Sub connector with integral CU-FO converter.
Highspeed.
PSS SB BUSCABLE0 MOVE
311071
Three-core drag chain suitable SafetyBUS p bus cable for flexible
laying in the plant. Designed for approx. 10 million alternating bends.
PSS SB BUSCABLE LC
311074
By the metre, bus/power hybrid line, PUR, yellow RAL1003, 2x0.38+2x0.24+
1x0.38, colour of the single wires: Red, white, green brown
PSSu BS 1/8 S
312650
PSSu, base module for supply voltage modules, infeed module
supply, infeed periphery supply, infeed C-rail, 1-row,
4 connection levels, 8 terminals, screw connection. Only for use as
first module after the head module in system environment A and after theremote
station PSSu XR F-T!
PSSu BS 1/8 C
312651
PSSu, base module for supply voltage modules, infeed module
supply, infeed periphery supply, infeed C-rail, 1-row,
4 connection levels, 8 terminals, spring-loaded connection. Only for useas
first module after the head module in system environment A and after theremote
station PSSu XR F-T!
PSSu BS 2/8 S
312656
PSSu, base module for supply voltage modules, infeed module
supply, infeed periphery supply, infeed C-rail, 2-row,
4 connection levels, 8 terminals, screw connection. Only for use as
first module after the head module in system environment A and after theremote
station PSSu XR F-T!
PSSu BS 2/8 C
312657
PSSu, base module for supply voltage modules, infeed module
supply, infeed periphery supply, infeed C-rail, 2-row,
4 connection levels, 8 terminals, spring-loaded connection. Only for useas
first module after the head module in system environment A and after theremote
station PSSu XR F-T!
Optional accessories
PSSu Assistant & Startup tool CD-ROM
312890
Installation CD-ROM for PSSu Assistant and PSSu Startup Tool. For
enabling the PSSu Startup Tool a licence key is required, which must
be ordered separately.
PSSu A ET (10 pcs.)
312900
PSSu, end angle for top hat rail, plastic version, black, PU 10
pieces, packed in a neutral carton with marking sticker.
PSSu A ETM (2 pcs.)
312901
PSSu, end angle for top hat rail, metal version, for strong mechanical
stress, PU 2 pieces.
PSSu A ET PE (10 pcs.)
312949
PSSu, earthing terminal for top hat rail, PE connection, plasticversion,
green/yellow, PU 10 pieces, packed in a neutral carton with
marking sticker.
PSSu A LA0 (10 x 108 pcs.)
312958
PSSu, laser printable labelling brackets for PSSu/PSS4000 head,
electronic and compact modules WITH SEPARATOR, PU 10x pieces (10x DIN A4
sheets with 4x 27 = 108 labels each, sum 1080 labels), packed in
resealable polybags with marking sticker.
PSSu A LA0.1 (10 x 108 pcs.)
312967
PSSu, laser printable labelling brackets for PSSu/PSS4000 head,
electronic and compact modules WITHOUT SEPARATOR, PU 10x pieces (10x DINA4
sheets with 4x 27 = 108 labels each, sum 1080 labels), packed in
resealable polybags with marking sticker.