Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"630708","name":"PSEN op1.5 L-Reflector","price":"0.00","currency":"AUD","category":["A0100","A0100B0130","00106002197040","0010600219704080GT"]}
PSEN op1.5 L-Reflector
Product ID: 630708
GTIN:
Muting reflector for L-configuration on PSEN op4B-S-x-xxx.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| ESPE type | 4 |
| Sensor principle | optical |
| Resolution protection type | Body |
Technical data
Electrical data
| Supply voltage (V) |
24
24 |
| Type of supply voltage U1 | DC |
Semiconductor outputs
| Number of OSSD outputs | 2 |
Environmental data
| Ambient temperature |
-10
55 |
| Protection type, housing | IP65 |
Times
| Reaction time |
14
14 |
Mechanical data
| Net weight | 600 |
| Gross weight | 2100 |