Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"772800","name":"PNOZmulti Mini accessory package","price":"0.00","currency":"AUD","category":["A0300","A0300B0310","00101002037013","0010100203701380FZ"]}
Actual product may vary
PNOZmulti Mini accessory package
Product ID: 772800
GTIN: 4046548078220
Accessories package, set of plug-in spring-loaded terminals, 8-pin, PU =each 1 piece
X1, X2, X3, X4, and PNOZmulti chip card 32kB PU = 1 piece.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable al...
More
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Accessories package, set of plug-in spring-loaded terminals, 8-pin, PU =each 1 piece X1, X2, X3, X4, and PNOZmulti chip card 32kB PU = 1 piece. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242292 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC002584 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548078220 |
| Volume | 0.225 dm3 |
| Harmonized System Code | 85389099 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |