Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"774768","name":"PNOZ 8 230VAC 3n/o 1n/c 2so","price":"0.00","currency":"AUD","category":["A0200","A0200B0230","00100002007002","0010000200700280FJ"]}
PNOZ 8 230VAC 3n/o 1n/c 2so
Product ID: 774768
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,2 SC, UB = 230 V AC,
width: 90 mm, screw terminals integrated, monitoring ... More
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,2 SC, UB = 230 V AC, width: 90 mm, screw terminals integrated, monitoring of S-STOP, safety gates, feedback loop. The PNOZ 8 230VAC was discontinued. The alternative product is material number 774760.
General data
Approval |
CCC
cULus Listed EAC (Eurasian) TÜV |
Technical data
Electrical data
Supply voltage (V) | 230 V |
Type of supply voltage U1 | AC |
Power consumption AC | 6 |
Inputs
Number of inputs | 2 |
Semiconductor outputs
Number of semicond. outputs | 2 |
Tolerance ext. volt. DC S/C | -20 %/+20 % |
S/C output short circuit proof | ja |
Utilisation cat. to EN 60947-1 | DC-12 |
Relay outputs
Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
Voltage AC1 safety cont. | 240 |
Max. current AC1 safety cont. | 8 |
Voltage DC1 safety cont. | 24 |
Max. current DC1 safety cont. | 8 |
Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
Voltage AC15 safety cont. | 230 |
Max. current AC15 safety cont. | 5 |
Voltage DC13 safety cont. | 24 |
Safety contacts: AC at UL | 240 VAC G. P. |
Safety contacts: pilot duty |
R300
B300 |
Relay contact material | AgSnO2 |
Addit. contact details relay | + 0.2 µm Au |
Environmental data
Climatic suitability to ... | EN 60068-2-78 |
Ambient temperature | -10 °C |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | unzulässig |
EMC to standard ... |
EN 60947-5-1
EN 61000-6-2 EN 61326-3-1 |
Vibration to standard ... | EN 60068-2-6 |
Clearance & creepage dist. to | EN 60947-1 |
Overvoltage category | III / II |
Pollution degree clear.&creep. | 2 |
Protection type, mounting | |
Protection type, housing | |
Terminal protection type |
Mechanical data
Mounting position | any |
Housing material lower section | PPO UL 94 V0 |
Housing material front plate | ABS UL 94 V0 |
Housing material upper part | PPO UL 94 V0 |
Connection terminal | Screw terminal |
Terminal style | fixed |
Flex. cond. c/s AWG info | 24 - 10 AWG |
Height dimension | 87 mm |
Width dimension | 90 mm |
Depth dimension | 121 mm |
Net weight | 600 g |
Gross weight | 605 g |
Environment
REACh compliance | contains min. 1 SVHC-substance |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-9.1 |
ECLASS Reference Feature | 27371819 |
ETIM Version | ETIM-7.0 |
ETIM Reference Group | EG000019 |
ETIM Reference Feature | EC001449 |