Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"1106264","name":"PMCtendo AC2.65/0/5/1/2/5/H/3","price":"0.00","currency":"AUD","category":null}
PMCtendo AC2.65/0/5/1/2/5/H/3
Product ID: 1106264
GTIN:
without brake; Feedback system Resolver 2-pole; Mo = 10.00 Nm Io =
6.10 A UN = 400 V nN = 3000 min-1 Jmot = 11.90 kgcm2.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval | CE |
Technical data
Environmental data
| Protection type, housing | IP65 |
Mechanical data
| Net weight | 12000 g |
| Gross weight | 13800 g |
Environment
| RoHS conformity | yes |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |