Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8177194","name":"PMCcable M2/C2B3/020/4Q0/S1","price":"0.00","currency":"AUD","category":["A0800","A0800B0810","00107002267074","0010700226707480N8"]}
Actual product may vary
PMCcable M2/C2B3/020/4Q0/S1
Product ID: 8177194
Power cable; Cable assembled on both sides Connector <> con.40 round
connector 8-pin M40 SpeedTec; No. of wires and cross section (4x4.0+1x
(2x1.5)) suitable for PMCprotego D.01-24 and the motors PMCt... More
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Power cable; Cable assembled on both sides Connector <> con.40 round connector 8-pin M40 SpeedTec; No. of wires and cross section (4x4.0+1x (2x1.5)) suitable for PMCprotego D.01-24 and the motors PMCtendo SZ.75…K to SZ.82…K; Length 20m.
Technical data
Environmental data
Ambient temperature | -20 - 60 °C |
Mechanical data
Connector type 1 | 8-pin M8 female connector |
Shape of connector type 1 | straight |
Connector type 2 | 6-pin plug-in connector PC5 |
Contact surfaces material 1 | Au |
Contact surfaces material 2 | Sn |
Length cable | 20 m |
Material shield surface K1 | Sn |
Colour cable insulation 1 | Orange |
Material of cable insulation 1 | PUR |
Trailing capability of cable 1 | yes |
Max. outside diameter cable K1 | 13.7 - 14.5 mm |
Cross section data cable K1 | (4 x 4.00 + 2 x 1.5) mm² |
Shielding K1 | yes |
Type of shielding K1 | Wire mesh |
Net weight | 8000 g |
Gross weight | 9200 g |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
UNSPSC 25 | 26121603 |
EAN-Code | 4046548074543 |
ECLASS version | ECLASS-13 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC001855 |