Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"400540","name":"PIT es10u","price":"0.00","currency":"AUD","category":["A0600","A0600B0600","00104002147028","0010400214702880QN"]}
Actual product may vary
PIT es10u
Product ID: 400540
PITestop active, E-STOP pushbutton can be activated/deactivated withoutlogo and
without E-STOP symbol in accordance with EN 60947-5-1 and EN 60947-5-5,release
by turning or anti-clockwise, installatio... More
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
PITestop active, E-STOP pushbutton can be activated/deactivated withoutlogo and without E-STOP symbol in accordance with EN 60947-5-1 and EN 60947-5-5,release by turning or anti-clockwise, installation diameter: 22.3 mm, IP65.
General data
Approval | CE |
Lamp | LED |
Technical data
Environmental data
Ambient temperature |
0
55 |
Vibration to standard ... | EN 60947-5-5 |
Protection type, housing |
Mechanical data
Mounting position | any |
Height dimension | 61 |
Width dimension | 65 |
Net weight | 57 |
Gross weight | 82 |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | no |
RoHS except.s acc. to direct. | 6c |
REACh compliance | Contains no SVHC substances |
REACh included substances | Lead |
%-part of the pollutant | > 0,1% |
CAS No. | 7439-92-1 |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85365080 |
UNSPSC 25 | 46171620 |
EAN-Code | 4046548083286 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371244 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000017 |
ETIM Reference Feature | EC002034 |
Volume | 0 |