Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"630912","name":"PSEN op Lens Shield-045/1","price":"0.00","currency":"AUD","category":["A0100","A0100B0130","00106002197040","0010600219704080GT"]}
Actual product may vary
PSEN op Lens Shield-045/1
Product ID: 630912
GTIN: 4046548068573
5 PMMA Altu glass plates of 45 cm length with relevant mounting
brackets for protection of the front screen of a safety light curtain
from the "PSEN op.../1" range from dust, swarf or sparks To protect a
safety light curtain pair two "PSENop Lens Shield" are required.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
5 PMMA Altu glass plates of 45 cm length with relevant mounting brackets for protection of the front screen of a safety light curtain from the "PSEN op.../1" range from dust, swarf or sparks To protect a safety light curtain pair two "PSENop Lens Shield" are required.
General data
| Approval | - |
Technical data
Mechanical data
| Housing material | PMMA |
| Height dimension | 540 |
| Width dimension | 36.3 |
| Depth dimension | 3 |
| Net weight | 380 |
| Gross weight | 600 |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 0 not relevant |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27273791 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC003015 |
| UNSPSC 25 | 32131023 |
| GTIN | 4046548068573 |
| Volume | 0 dm3 |
| Harmonized System Code | 90319000 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
