Compare 0
Video tutorials
Australia | english
You have now of 6 products to compare

Cable by the metre

Cables combined with plug-in connectors are the right choice for connecting central units to a line, for lengths over 50 m or when the lengths required are unknown!

 

Filter
Products
Product number
Description
Options
Price
Quantity/Availability

PSS SB BUSCABLE LC

SafetyBUS p bus cable, 4-core, screened, LowCurrent.

Compare Download

PSS67 I/O Cable

Cable, 5 x 0.25 mm², PUR, unshielded, colour yellow.

Compare Download

PSS67 Supply cable

Cable, 5 x 0.5 mm², PUR, unshielded, colour black.

Compare Download

PSEN cable 200m-8x0.25mm²

Yellow sensor cable (TPU) without connector for PSENsgate and other PSEN. 8 x 0.25 mm².

Compare Download

Supply cable 5x1.5

Power, control and connecting cable (PVC) class 5 acc. to IEC 60228, raw cable sold by metre, 5x1.5mm², min. order 10 m

Compare Download

Download

Please wait while data is being loaded

Please wait while data is being loaded

Technical Support

Telephone: +61 3 9560 0621
E-Mail: techsupport@pilz.com.au