Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"380327","name":"Supply cable 5x1.5","price":"0.00","currency":"AUD","category":["A0111","A0111B0248","00111002487169","0011100248716980UJ"]}
Actual product may vary
Supply cable 5x1.5
Product ID: 380327
By the metre, PVC (90°C to UL 1581), black RAL9005, 5x1.5, UV-resistant
IEC 603323-3-24 (Cat. C), 1000V UL/CSA, colour of the single wires: 1grey
wire, 4 black wires with white digits. Suitable for la... More
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
By the metre, PVC (90°C to UL 1581), black RAL9005, 5x1.5, UV-resistant IEC 603323-3-24 (Cat. C), 1000V UL/CSA, colour of the single wires: 1grey wire, 4 black wires with white digits. Suitable for laying in dry, humid and wet rooms (also water-oil mixtures), in the open, however not suitable for underground installation. Minimum orderquantity: 10m
General data
Approval |
CE
UKCA |
Technical data
Electrical data
Max. rated V cable+conn.VDE | 300/500 V |
Typ. conductor resistance K1 | 13.3 Ohm/km |
Specific conductor capacity K1 | 156 nF/Km |
Environmental data
Ambient temperature | -40 - 90 °C |
Mechanical data
Cable material K1 | Cu |
Insulation material cable K1 | PVC, 90° to UL 1581 |
Colour cable insulation 1 | Black, similar to RAL9005 |
Material of cable insulation 1 | PVC, 90° to UL 1581 |
Trailing capability of cable 1 | no |
Bend radius (when laying) K1 | 4 x Ø |
Max. outside diameter cable K1 | 8.3 mm |
Conductor cross section | 1.5 mm² |
Cable cross section AWG K1 | 16 |
Stranding K1 | Cores stranded in layers |
Shielding K1 | no |
Approvals for cable K1 | cURus -90°/1000 V |
Halogen-free | no |
Oil resistance | resistant |
Flame resistance |
IEC 60332-1:self-extinguishing
NBN C30-004 Cat. F2 CSA FT-1 CEI 20-22 II IEC 60332-32-4 (Cat.C) UL VW1 |
Net weight | 128 g |
Gross weight | 128 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | no |
REACh compliance | Contains no SVHC substances |
WEEE classifikation (08/2018) | 0 not relevant |
Commercial data
Harmonized System Code | 85444995 |
UNSPSC 25 | 26121603 |
EAN-Code | 4046548087963 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27060390 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000001 |
ETIM Reference Feature | EC003249 |
Volume | 0 |