Compare 0
Video tutorials
Australia | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PZE X4V 2/24VDC 4n/o fix

774582
PZE X4V 2/24VDC 4n/o fix
Contact expansion Inputs: Single-channel wiring Outputs: 4 N/O UB 24 V DC, width: 22.5 mm, integral screw terminals, Delay-on de-energisation contact block for contact expansion in connection with safety-related control components. Release time 2 s fixed.

On request
On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV, CCC
Application options: Delayed contact expansion
Operating modes: Single-channel, without detection of shorts across contacts
Standards: EN 60204-1, EN 62061, EN ISO 13849-1, VDE 0113-1
Supply voltage (V): 24,0
Supply voltage type: DC
Terminal style: fixed
Terminal type: Screw terminal
Number of instantaneous safety contacts: 0
Number of delayed safety contacts: 4
Width dimension: 22.5 mm
Height dimension: 87.0 mm
Depth dimension: 121.0 mm
Gross weight: 215 g
Net weight: 205 g
Ambient temperature: -10 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded