text.skipToContent text.skipToNavigation
Kapat 

Pilz International internet sitesindesiniz



Lütfen bir ülke seçin
Ulusal içeriğe erişmek için ülkenizi seçin
  • 1(current)
  • 2
37 Ürün bulundu
Connector/CA/M12-5SMX/A/TR
C1000058
GTIN: 4046548105032
Terminating plug with a 120 Ω resistor between Pin 4 and Pin 5. Suitable for the Interface: CANopen.

istek üzerine
Adapter/ML/M12-5SMX/M12-5SMX/M12-8SFX/XX
C1000059
GTIN: 4046548105483
Y adapter for connecting PSEN ml b or PSEN ml s to PDP67, 1 x 8- pin M12 female connector, straight, A-coded on 2 x 5-pin M12 male connector, straight, A-coded

istek üzerine
Adapter/OP/M12-5SFX/M12-5SFX/M12-5SMX/PT
C1000083
GTIN: 4046548110678
Y-adapter to connect the transmitter and receiver for PSENopt II Advanced uncoded to an FS input, 5-pin M12 male connector (X3, evaluation unit connection), straight, A-coded to 5-pin M12 female connector (X1, transmitter), straight, A-coded and 5-pin M12 female connector (X2, receiver), straight, A-coded

istek üzerine
Adapter/GB/M12-8SMX/M12-5SFX/M12-5SMX/PT
C1000081
GTIN: 4046548110173
Adapter for using the PITgatebox IOLS without further series connection of Pilz sensors, 8-pin M12 male connector, straight, A-coded and 5-pin M12 female connector, straight, A-coded to 5-pin M12 male connector, straight, A-coded, cable length: 0.15 m

istek üzerine
PSEN Y junction  M8-M12/M12
540327
GTIN: 4046548057461
Cable Y-adapter- with T-plug-in connector, IP67, M12 male connector (X2, evaluation device), 8-pin, A-coded on M12 female connector (X1, sensor/next plug-in connector), 8-pin, A-coded and M8 female connector (X3, sensor), black, straight, 8-pin, A-coded, PUR, 0.25 m, 8× 0.14 mm², yellow, to connect PSENcode and PSENslock.

istek üzerine
PSEN Y junction  M12-M12/M12
540328
GTIN: 4046548057478
Cable Y-adapter- with T-plug-in connector, IP67, M12 male connector (X2, evaluation device), 8-pin, A-coded on M12 female connector (X1, sensor/next plug-in connector), 8-pin, A-coded and M12 female connector (X3, sensor), black, straight, 8-pin, A-coded, PUR, 0.25 m, 8× 0.25 mm², yellow, to connect PSENcode and PSENslock.

istek üzerine
PSEN op cableset
630295
GTIN: 4046548049466
Accessories PSENopt, Y-cable with connector straight M12 for PSEN op4B-T/S/L light guard

istek üzerine
PSEN op M12 V2 Receiver adapter
380307
GTIN: 4046548055399
Cable, adapter, IP68, M12 female connector, black, straight, 8-pin, A- coded on M12 male connector, black, angled, 5-pin, A-coded, PUR, 0.1 m, 4× 0.25 mm², black, with shielding (wire mesh), to connect a receiver of the sensors PSEN op2B/PSEN op4F/PSEN op4H/PSEN op4B light curtains) to PSS67 and PDP67.

istek üzerine
PSEN ma adapter
380300
GTIN: 4046548054002
Cable, adapter, IP68, M12 female connector, black, straight, 4-pin, A- coded on M12 male connector, black, angled, 5-pin, A-coded, PUR, 0.1 m, 4× 0.34 mm², black, to connect the sensors PSENmag (safety switch)/PIT en1.0 (enabling switch) to PSS67 and PDP67.

istek üzerine
PSEN opt M12 Transmitter adapter
380304
GTIN: 4046548055351
Cable, adapter, IP68, M12 female connector, black, straight, 4-pin, A- coded on M12 male connector, black, angled, 5-pin, A-coded, PUR, 0.1 m, 3× 0.34 mm², black, to connect a PSENopt M12 transmitter (light curtains) to PSS67 and PDP67.

istek üzerine
PSEN cs adapter
380301
GTIN: 4046548055320
Cable, adapter, IP68, M12 female connector, black, straight, 8-pin, A- coded on M12 male connector, black, angled, 5-pin, A-coded, PUR, 0.1 m, 5× 0.25 mm², black, with shielding (wire mesh), to connect a PSENcode sensor (coded safety switch) to PSS67 and PDP67.

istek üzerine
PSEN T junction (auxiliary contact) M12
540331
GTIN: 4046548062922
Cable, Y-adapter- with T-plug-in connector, IP67, M12 male connector(X2, evaluation device), 8-pin, A-coded on M12 female connector (X1, sensor), 8-pin, A-coded and M8 female connector (X3, signal output /Lock_Unlock), black, straight, 4-pin, A-coded, PUR, 0.25 m, 4× 0.25 mm², black, to disconnect auxiliary signals when connecting PSENcode and PSENslock.

istek üzerine
PSEN converter M8-8sf -- M12-8sm
540329
GTIN: 4046548060669
Cable, adapter, IP67, M12 male connector, black, straight, 8-pin, A- coded on M8 female connector, black, straight, 8-pin, A-coded, PUR, 0.25 m, 8× 0.14 mm², yellow, internal wiring 1:1 for all 8 signals, converter to connect PSEN sensors.

istek üzerine
PSEN sl adapter
380325
GTIN: 4046548070941
Cable, adapter, IP68, M12 female connector, black, straight, 8-pin, A- coded on M12 male connector, black, straight, 5-pin, A-coded, PUR, 0.1 m, 5× 0.25 mm², black, with shielding (wire mesh), to connect a PSENslock sensor (safety gate monitoring) to PSS67 and PDP67.

istek üzerine
PSEN op4F/H Receiver adapter
380326
GTIN: 4046548072815
Cable, adapter, IP68, M12 female connector, black, straight, 8-pin, A- coded on M12 male connector, black, straight, 5-pin, A-coded, PUR, 0.1 m, 5× 0.25 mm², yellow, to connect a receiver from the basic versions of the sensors PSEN op4F&/1 and PSEN op4H&/1 (lightcurtain) to PSS67 and PDP67.

istek üzerine
PSS67 Adapter Cable M8af M12sm, 2m
380222
GTIN: 4046548082937
Connection cable, 4-pin M8 female connector, angled, A-coded, on 5- pin M12 male connector, straight, A-coded, cable length: 2m

istek üzerine
PSS67 Adapter Cable M8sf M12am, 2m
380223
GTIN: 4046548083071
Connection cable, 4-pin M8 female connector, straight, A-coded, on 5- pin M12 male connector, angled, A-coded, cable length: 2m

istek üzerine
PSEN Y junction M8-M12/M12 PIGTAIL
540337
GTIN: 4046548083675
Cable Y-adapter with Y-plug-in connector, IP67, M12 male connector (X2, evaluation device), black, straight, 8-pin, A-coded on M12 female connector (X2, sensor/next plug-in connector), black, straight, 8-pin, A-coded and M8 female connector (X3, sensor), black, straight, 8-pin, A-coded, PUR, 0.25 m, 8× 0.14 mm², yellow, incorrect insertion ofthe connections electrically excluded by internal wiring, to connect PSENcode and PSENslock.

istek üzerine
PSEN Y junction M12 SENSOR
540315
GTIN: 4046548083620
Plug-in connector, Y-adapter, IP67, M12 male connector (X1, evaluationdevice), 8-pin, A-coded on M12 female connector (X2, sensor/next plug-in connector), 8-pin, A-coded and M12 female connector (X3,sensor), 8-pin, A-coded, incorrect insertion of the connections electricallyexcluded by internal wiring, to connect PSENcode, to directly connect PSENslock on the sensor.

istek üzerine
PSEN Y junction M8 SENSOR
540317
GTIN: 4046548083644
Plug-in connector, Y-adapter, IP67, M8 male connector (X1, evaluationdevice), 8-pin, A-coded on M8 female connector (X2, sensor/next plug-in connector), 8-pin, A-coded and M8 female connector (X3, sensor), 8-pin, A-coded, incorrect insertion of the connections electricallyexcluded by internal wiring, to connect PSENcode, to directly connect PSENslock on the sensor.

istek üzerine
  • 1(current)
  • 2

Sepeti kaydet

Yeni sipariş oluşturun ya da özel bir fiyat teklifi düzenleyin.

Kullanım amacını seçin