Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"313115","name":"PSSu A Con 1/10 C (2 pcs.)","price":"0.00","currency":"AUD","category":["A0400","A0400B0450","00102002087017","0010200208701780HR"]}

Actual product may vary
PSSu A Con 1/10 C (2 pcs.)
Product ID: 313115
PSSu, connector set for compact modules, 1-row, 10 terminals,
spring loaded connection, 2 pieces.
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval | TÜV |
Technical data
Environmental data
Ambient temperature | -20 - 100 °C |
Mechanical data
Conductor cross section | 1 mm² |
Cable cross section AWG K1 | 22-18 |
Net weight | 20 g |
Gross weight | 22 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | no |
REACh compliance | Contains no SVHC substances |
WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27242692 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000024 |
ETIM Reference Feature | EC002584 |
UNSPSC 25 | 39122331 |
GTIN | 4046548061215 |
Volume | 0.056 dm3 |
Harmonized System Code | 85369095 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 2 |