Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"6P000005","name":"PSEN Bracket kit M12","price":"0.00","currency":"EUR","category":["A0100","A0100B0110","00106002217049","0010600221704980K1"]}

Actual product may vary
PSEN Bracket kit M12
Product ID: 6P000005
Bracket for all cylindrical sensors with M12 thread
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Technical data
Environmental data
Ambient temperature | -25 - 85 °C |
Mechanical data
Housing material | Plastic |
Height dimension | 30 mm |
Width dimension | 36 mm |
Depth dimension | 17 mm |
Net weight | 12 g |
Gross weight | 15 g |
Environment
WEEE classification (08/2018) | 0 not relevant |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27274092 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC003015 |
GTIN | 4046548108774 |
Volume | 0.042 dm3 |
Harmonized System Code | 39269097 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |