text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
7 Products found
SDD ES PROFINET
540138
GTIN: 4046548083026
SDD (Safety Device Diagnostics), fieldbus module, standard, Profinet , 2 RJ45 ports, 6 digital inputs/outputs, plug-in connection terminals (not supplied with the unit).

On request
PSEN ix2 F8 code
535112
GTIN: 4046548084320
PSEN, decentralised passive junction for series connection, connectionup to 8 safety sensors (series-connectable), max. 3 PSEN ix2 F8 code with max. 16 subscribers, forwarding of diagnostic information, 96 x 93 x 57 mm (H x W x D), connection type spring-loaded terminals, IP20.

On request
SDD ES EIP
540137
GTIN: 4046548084412
SDD (Safety Device Diagnostics), fieldbus module, standard, EtherNet/IP,2 RJ45 ports, 6 digital inputs/outputs, plug-in connection terminals (not supplied with the unit).

On request
PSEN ix2 F4 code
535111
GTIN: 4046548083422
PSEN, decentralised passive junction for series connection, connectionup to 4 safety sensors (series-connectable), max. 5 PSEN ix2 F4 code with max. 16 subscribers, forwarding of diagnostic information, 96 x 48 x 57 mm (H x W x D), connection type spring-loaded terminals, IP20.

On request
SDD ES ETH
540130
GTIN: 4046548083002
SDD (Safety Device Diagnostics), fieldbus module, standard, Modbus/TCP,2 RJ45 ports, 6 digital inputs/outputs, plug-in connection terminals (not supplied with the unit).

On request
SDD ES SET SCREW TERMINALS
540120
GTIN: 4046548083828
SDD (Safety Device Diagnostics), set of plug-in terminals for 45 mm housing, screw type, PU 2 pieces, each X1 4-pin and X2 8- pin.

On request
SDD ES SET SPRING LOADED TERMINALS
540121
GTIN: 4046548083835
SDD (Safety Device Diagnostics), set of plug-in terminals for 45 mm housing, spring-loaded type, PU 2 pieces, each X1 4-pin and X2 8-pin.

On request

Save basket

Create a new order or get an individual offer

Select intended use