Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8176348","name":"PMCprotego D connector set X8Y + X4A","price":"0.00","currency":"EUR","category":["A0800","A0800B0810","00107002267074","0010700226707480N8"]}
Actual product may vary
PMCprotego D connector set X8Y + X4A
Product ID: 8176348
Set consists of
connector X8Y Push in spring connection
connector X4A Screw connection with tension sleeve
for device to 24A
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
Technical data
Environmental data
Ambient temperature | 0 - 40 °C |
Overvoltage category | III / II |
Mechanical data
Connector type 1 | Spring-loaded terminal |
Shape of connector type 1 | straight |
Connector type 2 | Screw terminal |
Shape of connector type 2 | straight |
Contact surfaces material 1 | Tin-plated |
Contact surfaces material 2 | Tin-plated |
Contact surfaces material 3 | Tin-plated |
Approvals for connector 1 | UL94 V-0 |
Approvals for connector 2 | UL94 V-0 |
Net weight | 37 g |
Gross weight | 43 g |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85366990 |
UNSPSC 25 | 39121021 |
EAN-Code | 4046548086225 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27023291 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000017 |
ETIM Reference Feature | EC002025 |
Volume | 0 |