Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
Push/pull cable release for the safety gate system PSENmlock,
cable length 1.5m, package content = Push/pull cable and
o ...
On request
Extensions for the escape release, 25 mm extension elements,
stainless steel
On request
Screw set for installing the PSENmlock actuator at the handle unit and
bracket for swing gates, package content = 2 Alle ...
On request
Screw set for installing the PSENmlock actuator at the handle unit and
sliding gates, package content = 2 Allen screws M ...
On request
Mounting plate for the handle module, when the mounting plate 570490 isused for
the switch PSEN ml.
On request
Extension unit for installing the handle for gates wider than
20 mm. PU = 2 extensions (each with a length of 25 mm). ...
On request
Cover sleeves for covering the extensions. PU = 2
extension sleeves (each with a length of 25 mm).
On request
Black handle with yellow grip insert for PSENmlock DHM.
On request
Adapter for aligning the PSENmlock actuator for small gates: Radius300-500mm. Packaging content = 1 adapter
On request
Centering ring for PSENmlock actuator. It is particularly suited for
small gates. Packaging content = 1 centering ring ...
On request
PSENml DHM mounting flaps, required for sliding gates. PU = 2
mounting flaps.
On request
Black handle with red grip insert for PSENmlock DHM
"Escape release handle".
On request
Mounting bracket for PSENmlock, matching 40 mm standard profiles
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer