Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
Magnetic safety switch 2 n/o, 4-pin M8 male connector,
square design, IP67, switching distance 3 mm, height design 13 mm ...
On request
Magnetic safety switch 2 n/o, 4-pin M8 male connector,
square design, IP67, switching distance 3 mm for series connectio ...
On request
Actuator for magnetic safety switch, square design,
IP67, operating distance 3 mm, height design 13 mm, PU = 1 actuator. ...
On request
Magnetic safety switch 3 n/o, round M12 design, IP67,
operating distance 8 mm, PU = 1 piece with M12 actuator coded, wit ...
On request
Magnetic safety switch 2 n/o, auxiliary contact n/o, square
design, LED, IP6K9K, switching distance 10 mm, 5 m cable, he ...
On request
Magnetic safety switch 2 n/o, 4-pin M8 male connector,
square design, height design 13 mm, IP67, operating distance 8 mm ...
On request
Magnetic safety switch 2 n/o, 4-pin M8 male connector,
square design, height design 13 mm, switching distance 8 mm, PU = ...
On request
Magnetic safety switch 2 n/o, square design, height
design 13 mm, IP6K9K, operating distance 8 mm, PU = 1 piece withactu ...
On request
Actuator for magnetic safety switch, cylindrical design,
M12, IP6K9K, operating distance 8 mm, PU = 1 actuator.
On request
Magnetic safety switch 3 n/o, M8 male connector, round M12
design, IP67, operating distance 12 mm for applications with ...
On request
Actuator for magnetic safety switch, square design,
IP67, operating distance depending on the actuator 8/12 mm, heightde ...
On request
Magnetic safety switch 3 n/o, M8 male connector, round M12
design, IP67, operating distance 8 mm for applications with P ...
On request
Actuator for magnetic safety switch, cylindrical design
M30, IP67, operating distance depending on the actuator 8/12 mm, ...
On request
Magnetic safety switch 3 n/o, M8 male connector, round M12
design, IP67, operating distance 12 mm, PU = 1 piece with cub ...
On request
Magnetic safety switch 3 n/o, round M12 design, IP67,
operating distance 12 mm, PU = 1 piece with cuboid actuator coded ...
On request
Magnetic safety switch 3 n/o, round M12 design, IP67,
operating distance 12 mm, for applications with PSEN ix1, PU = 1 p ...
On request
Magnetic safety switch 3 n/o, round M12 design, IP67,
operating distance 12 mm, PU = 1 piece with cuboid actuator coded, ...
On request
Magnetic safety switch 3 n/o, round M12 design, IP67,
operating distance 12 mm, for applications with PSEN ix1, PU = 1 p ...
On request
Magnetic safety switch 2 n/o, square design, with 5 m
cable (PUR), IP69K, operating distance 8 mm, height design 13 mm, ...
On request
Actuator for magnetic safety switch, cuboid design, IP6K9K,
operating distance 12 mm, height design 20 mm, PU = 1 actuat ...
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer