Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"583215","name":"PSENvip AS2 R","price":"0.00","currency":"EUR","category":["A0100","A0100B0140","00106002207043","0010600220704380I1"]}
Actual product may vary
PSENvip AS2 R
Product ID: 583215
Adjustment plate with accessory for receiver PSENvip R.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | no |
REACh compliance | Contains no SVHC substances |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 76169990 |
UNSPSC 25 | 39121528 |
EAN-Code | 4046548084450 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27319190 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC003015 |
Volume | 0 |