Cerrar
Estás en el sitio web internacional de Pilz
Seleccionar un país
Seleccione su país para acceder a contenidos nacionales
{"id":"772145","name":"PNOZ m EF 4DI4DORD","price":"0.00","currency":"EUR","category":["A0300","A0300B0300","00101002047108","0010100204710880JK"]}
La imagen real puede variar
PNOZ m EF 4DI4DORD
Número de producto: 772145
GTIN: 4046548069587
Configurable safe small controllers PNOZmulti 2, expansion module,
4 safe digital inputs, 4 safe relay outputs, diverse, to
control the safety valves of a furnace in accordance with EN 50156.
Item
Añadir
Guardar cesta de compra
Cree un pedido nuevo o solicite una oferta personalizada.
Seleccione el uso previsto
General data
| Approval |
CE
UKCA cULus Listed TÜV |
| Application range | Failsafe |
Technical data
Electrical data
| Purpose of UINT1 | Module supply |
| Source of internal voltage | Via base unit |
| Voltage type of UINT1 | DC |
| Permitted loads |
Resistive
Inductive |
Inputs
| Number of digital inputs | 4 |
| U input to EN 61131-2 Type 1 | 24 V DC |
| Potential isolation input | No |
Relay outputs
| Number of relay outputs | 4 |
| Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
| Voltage AC1 safety cont. | 250 |
| Max. current AC1 safety cont. | 6 |
| Voltage DC1 safety cont. | 24 |
| Max. current DC1 safety cont. | 6 |
| Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
| Voltage AC15 safety cont. | 230 |
| Max. current AC15 safety cont. | 3 |
| Voltage DC13 safety cont. | 24 |
| Safety contacts: AC at UL | 240 VAC G.U. Resistive |
| Pilot duty R300 to UL | 24 V DC |
| Relay contact material | AgCuNi |
| Addit. contact details relay | + 0.2 µm Au |
| Pot. isolation relay outputs | Yes |
Environmental data
| Ambient temperature standard | EN 60068-2-14 |
| Ambient temperature | 0 |
| Storage temperature standard | EN 60068-2-1/-2 |
| Climatic suitability standard |
EN 60068-2-30
EN 60068-2-78 |
| Condensation permitted? | Not permitted |
| Perm. operating height ASL | 2000 m |
| EMC to standard ... | EN 61131-2 |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 15g |
| Clearance & creepage dist. to | EN 61131-2 |
| Overvoltage category | II |
| Pollution degree clear.&creep. | 2 |
| Protection type standard | EN 60529 |
| Protection type, mounting | |
| Protection type, housing | IP20 |
| Terminal protection type |
Potential separation
| Potential isolation 1 between | RL output and system voltage |
| Type of potential isolation 1 | Safe separation |
Mechanical data
| Mounting position | horizontal on top hat rail |
| DIN-rail dimensions | |
| Housing material lower section | PC |
| Housing material front plate | PC |
| Housing material upper part | PC |
| Connection terminal |
Spring-loaded terminal
Screw terminal |
| Terminal style | plug-in |
| Flex. cond. c/s AWG info | 24 - 12 AWG |
| Height dimension | 101.4 |
| Width dimension | 22.5 |
| Depth dimension | 120 |
| Net weight | 185 |
| Gross weight | 200 |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. | 7a |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances | Lead |
| %-part of the pollutant | > 0,1 |
| CAS No. | 7439-92-1 |
| SCIP entry available | yes |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242204 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC001419 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548069587 |
| Volume | 0.373 dm3 |
| Harmonized System Code | 85389091 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Accesorios Opcionales
PNOZ mm0.xp connector left (10 pcs)
779260
Clavija para conectar los módulos en el lado izquierdo del
dispositivo base PNOZmulti, amarillo/negro (10 ud.).