Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"400203","name":"PIT es box flex yellow","price":"0.00","currency":"EUR","category":["A0600","A0600B0600","00104002147028","0010400214702880IS"]}
Actual product may vary
PIT es box flex yellow
Product ID: 400203
PITestop, surface mount housing yellow-black, IP65 for pushbutton
with22.3 mm
installation diameter, including mounting plate, flexible
pushbuttonorientation,
cable entries 1 x M20.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Technical data
Environmental data
Ambient temperature |
-25
55 |
Vibration to standard ... | EN 60947-5-5 |
Protection type, housing |
Mechanical data
Mounting position | any |
Housing material | PC |
Material of seal pan | TPU |
Height dimension | 83.2 |
Width dimension | 72 |
Depth dimension | 72 |
Net weight | 185 |
Gross weight | 220 |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85389099 |
UNSPSC 25 | 39122205 |
EAN-Code | 4046548086652 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371205 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000017 |
ETIM Reference Feature | EC000200 |
Volume | 0 |